We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

SpaceWire RMAP Initiator and Target


The Remote Memory Access Protocol (RMAP) IP Core provides RMAP packet handling which is fully compliant to the ECSS-E-ST-50-52C standard. RMAP provides a means of reading and writing to memory in remote units over a SpaceWire or SpaceFibre network. STAR-Dundee provides two flexible RMAP IP cores: the RMAP Target which provides the RMAP interface for the unit being written to or read from, and the RMAP Initiator which provides a co-processor to send RMAP read or write commands and handle any replies or errors. The packet interface is AXI4-Stream supporting both the SpaceWire and SpaceFibre interface and router IP cores. It uses an AMBA bus interface for system memory transfers.


Features and Benefits


  • Fully compliant with the SpaceWire RMAP standard, ECSS-E-ST-50-52C.
  • Delivered as synthesisable VHDL source code in obfuscated or clear code format.
  • The core includes the RMAP Target or Initiator IP and a protocol multiplexer which supports RMAP and non-RMAP traffic.
  • Reference designs provided for all Microchip families including RTG4 and PolarFire.

Licensing Options


For additional information, contact enquiries@star-dundee.com or visit STAR-Dundee

Documentation


Title
spacewire-rmap-initiator-and-target Link