We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

SD 3.0 – eMMC 4.51 Solutions


Designed for embedded applications that require high performance, small form factor, and high storage capacity, eMMC provides the support for embedded mass storage memory on embedded host systems. The eMMC protocol simplifies the access to NAND flash memories (such as MLC) to the host by hiding the functional differences among suppliers.


Features and Benefits


  • The eMMC Host IP is an RTL design in Verilog that implements an MMC / eMMC host controller in an ASIC or FPGA. 
  • The interface supports an interface voltage of either 1.8V or 3.3V.
  • Supports SD and SDIO applications

Documentation


Title
sd-30-emmc-451-solutions Link



Live Chat

Need Help?

Privacy Policy