We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

SD Memory Slave


Memory Slave Controller IP forms a bridge between the SD host and user interface, enabling the data transfer between each other. This IP will send the response to the SD host depending on the command issued and communicates with the user through a register interface for control and status. The Controller has two different variants depending on the availability of the processor on the user side. One is the AXI4 -lite or AHB-compliant interface for accessing the processor, and the other is a simple general-purpose interface that can be used without the processor.


Features and Benefits


  •  Compliant with SD Physical Specification Version 3.00
  • Supports 1-bit and 4-bit SD Mode
  • Core handles SD bus protocol on the card interface and provides a simplified interface to user logic.
  • Core handle all the housekeeping tasks by itself without user logic intervention
  • Supports both processor and non-processor environments with two different variants
  •  Supports both the standard and High-capacity operation

Licensing Options


For additional information, contact mktg@iwavesystems.com or visit iWave

Documentation


Title
sd-memory-slave-brochure Link
sd-memory-slave-controller Link



Live Chat

Need Help?

Privacy Policy