We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

NAND Memory Controller


The NAND flash controller is compatible with ONFI standard and is suitable for high data throughput, with configurable on-the-fly error detection and correction. The IP-Core has support for SLC memory and up to 8 LUN. It can be configured to use APB or AXILite for the configuration bus and AHB/AXI for the data bus (DMA), allowing maximum data rate with minimal CPU involvement. ECC are automatically inserted when writing and used for correction when reading. Metrics regarding ECC success and correctability are provided in the IP Core's registers so the software can validate memory integrity. Along with the IP-Core, a Linux driver is provided through which the user can mount common file-systems like UBIFS.

Features and Benefits


  • ONFI version: 2.1
  • Configurable page and OOB size
  • Configurable ECC algorithm
  • Up to 50MHz
  • Configurable timing delays for ONFI interface

Licensing Options


For additional information, contact at:  sales@novo.space 

Documentation


Title
novospace_nand-1 Link



Live Chat

Need Help?

Privacy Policy