We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

iniCAN


The iniCAN core is a low-level CAN protocol engine that handles all the details about message transmission and reception, bit synchronization, arbitration and error handling. A message level interface simplifies appllication specific additions such as message filters and buffers. This is the ideal core for CPUless implementations or custom CAN controller designs. 
The core implements the Controller Area Network protocol according to ISO-11898-1.


Features and Benefits


 

  • Fully compliant with CAN2.0A, CAN2.0B, ISO-11898-1
  • Achieves 1Mbps with 8MHz system clock
  • Built-in CAN error handling
  • Listen-only mode, internal and external loopback test modes
  • Parallel message level interface
  • 25 years of space history

 

Licensing Options


For additional information, contact info@inicore.com or visit INICORE

Documentation


Title
inican Link



Live Chat

Need Help?

Privacy Policy