We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

I2S_Audio


The coreI2S IP core implements the Inter-IC Sound protocol to move digital audio between processing devices and external audio converters within an embedded system. It exists to give designers a standards-based audio link without creating custom serial audio logic, which reduces development effort and integration risk. The core fits designs that need a clean connection between a digital signal processor, microcontroller, or System-on-Chip and audio endpoints such as codecs, digital-to-analog converters, or analog-to-digital converters. Its architecture supports operation as either the clock source or the clock follower, which helps it adapt to different board-level timing schemes and system partitioning choices. The design handles channelized audio streams with dedicated buffering for left and right data, helping maintain orderly movement of audio samples through the transmit or receive path. It also allows designers to tailor word formatting and clock relationships to the attached audio device, which simplifies interoperability across a wide range of audio subsystems. This core delivers the most value in consumer and embedded products that need dependable, standards-compliant digital audio connectivity.

Features and Benefits


  • Protocol support
    - Implements the Inter-IC Sound protocol
    - Transfers serial audio in two's complement format
    - Uses SCK, WS or LRCK, and SD signals
  • Operating modes
    - Operates as transmitter or receiver
    - Supports Initiator and Target operation
    - Generates or accepts I2S clocking signals
  • Audio formatting
    - Configures audio data width
    - Adjusts word select period
    - Aligns MSB transfer with word select timing
  • Channel buffering
    - Provides separate FIFOs for left and right channels
    - Outputs dedicated left and right channel data paths
    - Receives dedicated left and right channel data paths
  • Clock control
    - Derives the I2S clock from a system clock
    - Configures clock division factor
    - Supports external clock sourcing in Target mode

Licensing Options


Free with any Libero License 

Documentation


Title
I2S Protocol IP User Guide Download



Live Chat

Need Help?

Privacy Policy