We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

CoreI2C


CoreI2C is a serial communication core that connects an Advanced Peripheral Bus processor subsystem to Inter-Integrated Circuit, System Management Bus, and Power Management Bus devices. It exists to add standard low-speed control and monitoring links without forcing software to bit-bang timing-critical bus behavior. The core fits embedded control planes that need to communicate with sensors, power devices, management controllers, or companion logic through a memory-mapped peripheral. Its architecture combines APB register control with dedicated serial bus logic, so the processor can issue transactions, monitor status, and respond to interrupts through a familiar peripheral model. The core also supports sharing logic across multiple channels, which helps designers add several bus connections with lower fabric overhead than discrete implementations. Built-in arbitration, synchronization, address detection, and timeout handling simplify compliance with management bus requirements and reduce custom RTL effort. Optional SMBus and IPMI-related behavior makes the core useful when a design must support platform management features beyond basic I2C transfers. With selectable operating roles and address handling options, it can serve as a bus controller, an addressed peripheral, or a mixed-role endpoint within a larger control architecture. CoreI2C delivers the most value in embedded system management, board control, power sequencing, and peripheral supervision designs.

Features and Benefits


  • Protocol support
    - Conforms to I2C v2.1
    - Supports SMBus v2.0
    - Implements PMBus™ v1.1
  • Host interfaces
    - Provides APB target register interface
    - Exposes serial I2C/SMBus/PMBus interface
    - Generates interrupt outputs for channel events
  • Bus operation
    - Supports multi-channel configuration
    - Offers selectable operating mode
    - Performs bus arbitration and synchronization
  • Address handling
    - Detects own address and general call address
    - Enables second target address decode
    - Transfers data in byte multiples
  • Management extensions
    - Includes SMBus timeout and real-time idle counters
    - Controls optional SMBSUS_N and SMBALERT_N signals
    - Supports clock stretching in target transmit and receive operation

Licensing Options


Free with any Libero License

Documentation


Title
HB0090: CoreI2C v7.2 Handbook Download



Live Chat

Need Help?

Privacy Policy