We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: VSC8258EV

VSC8258 Evaluation Board

Overview

Supporting 1000BASE-X, 10GBASE-R, 10GBASE-W, and other protocols, the VSC8258 is a quad serial Ethernet PHY with IEEE 1588-2008 and media access control security (MACsec) support. The VSC8257 is a quad serial Ethernet PHY with IEEE 1588-2008 support. MACsec functions are permanently disabled in a VSC8257 product. There are four bidirectional ports (interchangeably called channel), each consisting of an Rx path (ingress) and a Tx path (egress). The Rx path receives serial data from the line side (RXIN), de-serializes it to 64-bit bus to the processing core, then serializes it back to the appropriate serial stream at the host side (RXOUT). The Tx path receives a serial stream from the host side (TXIN), de-serializes it to 64-bit bus to the processing core, then serializes it back at the line side (TXOUT).

A GUI is provided for the user to control the evaluation board from a PC using a USB cable. The GUI allows the user to configure devices, access registers, and run scripts. The GUI may be used without an evaluation board in a demonstration mode to provide an introduction to the device features.

The default configuration of the evaluation board allows the user to easily connect it to lab equipment such as a high-speed oscilloscope, bit error rate tester, or protocol analyzer (IXIA, Spirent, and so on) through SMA cables or fiber. An external 5 V power supply is required to power to the evaluation board.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy