We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00677

HV583 128-CHANNEL HIGH-VOLTAGE DRIVER IC EVALUATION BOARD

Overview

The HV583 128-Channel High-Voltage Driver IC Evaluation Board facilitates the quick implementation for display and printer driver applications with its flexible input/output connection interface. The Evaluation Board is designed around the HV583, a unipolar, 128-channel low-voltage serial to high-voltage parallel converter with push-pull outputs. This device has been designed for applications requiring multiple high-voltage outputs with current sinking and sourcing capabilities. The device consists of four parallel 32-bit shift registers, a 128-bit latch and 128 high-voltage outputs. Data can be input at 40 MHz.

  • Compatible with PIC32 Starter Kit DM320001 or a Generic Signal Pattern Generator
  • 128 Output Channels available via a High-density Female Array Connector
  • 32 Output Channels available via test point pads 

HV583 128-Channel High-Voltage Driver IC Evaluation Board and Important Information Sheet

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ADM00677 - HV583 128-Channel High-Voltage Driver IC Evaluation Board - Gerbers Board Design Files Download
ADM00677 - HV583 128-Channel High-Voltage Driver IC Evaluation Board - Schematic Board Design Files Download
ADM00677 - HV583 128-Channel High-Voltage Driver IC Evaluation Board - BOM Board Design Files Download
PIC32_HV583_v1.1.X Code Examples Download
HV583 Data Sheet Data Sheets Download
HV583 128-Channel High-Voltage Driver IC Evaluation Board User's Guide User Guide Download