This Kits includes a LX34070 90 Degree Rotary EVB (EV65W60A), an IPCE programmer, links to our IPCE software, and applicable cables. See our LX34070 90 Degree Rotary Kit User Guide how to get started with the KIT.
SENSOR PCB:
The sensor is the first step to using an Inductive Position sensor in your application. Each sensor PCB comes with LX34070 IC and passive components installed, along with a connector and cable for interfacing to our IPCE programmer. All you need is to power it up to get readings.
IPCE Programmer:
The programmer provides simple interface between the evaluation board and the laptop, together with the Integrated Programming and Calibration Environment (IPCE) GUI, it allows data capturing, measuring and auto calibration of the device. Some key features of the IPCE are
o Simplified Sensor System Calibration and Testing
o Programs EEPROM
o Stand Alone TCP/IP Addressable Software for Production
IPCE Simplifies Sensor Data Capturing Function:
The IPCE software together with the programmer allow instant data capturing either by manually click on the "capture data" button, or automatically through TCP/IP protocol. All the data captured could be easily saved into an excel file by using the "Save Datalog" button or transferred to the Analysis tab for further analysis. The only external requirement is an accurate bench method to absolute mechanical movement.
IPCE simplifies Calibration with a Single Click:
The IPCE software will simplify the calibration of the IC to the sensor. The software can simulate any data collected by the measurement tab or an external environment that is saved in our spreadsheet format. The IPCE provides a single click "Auto Calibration" function which would automatically find and present the optimal calibration result. These can then be programmed to the IC for the specific sensor.
Check out our getting started design page for more tools to measure, calibrate and monitor your sensors.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| LX34070 90deg Rotary Eval Board Design Files | Board Design Files | Download | ||
| LX34070 Inductive Position Sensor EVB/Kit User’s Guide | User Guide | Download | ||
| LX34070 Inductive Position Sensor EVB/Kit User’s Guide | User Guide | Download |
Live Chat