We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATA6832-DK

ATA6832-DK

Overview

The development board contains an triple half bridge driver (ATA6832), ATmega88 microcontroller, and ATA6625 LIN SBC as a voltage regulator. Only high-temperature components populate this board. The board also includes a BLDC motor control kit with BLDC motor and a power supply cable with banana plugs. The BLDC motor control is fully integrated from the signal generation to the full BLDC motor control chain

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ATA6832C - Complete Datasheet Data Sheets Download
ATAN0013: ATA6836C/ATA6838C Open Load Detection Application Notes Link Download
ATA6831/ATA6832 Triple Half-bridge DMOS Output Driver with Serial Input and PWM Control Application Notes Link Download
AVR927: Using ATmega88 and ATA6832 for BLDC motor control in high temperature environment Application Notes Link Download