· 3-Phase BLDC Sensorless Fan connector
· The MTD6501G pin access connector
· ADM00532 (see ADM00575 Kit) compatible
The MTD6501G Daughter Board is a small board with the minimum components that are necessary to operate with the MTD6501G device but it is designed to be used with the ADM00532 motherboard provided by the ADM00575 kit.
3x ADM00534 (MTD6501G Daughter Board)
|
Title
|
|||
|---|---|---|---|
| MTD6501G Daughter Board User's Guide (ADM00534) | Download | ||
| MTD6501G 23kHz PWM Output Daughter Board (ADM00534) Schematics | Download | ||
| MTD6501G 23kHz PWM Output Daughter Board (ADM00534) Gerbers | Download | ||
| MTD6501G 23kHz PWM Output Daughter Board (ADM00534) BOM | Download | ||
| MTD6501C/D/G Data Sheet | Download |