The BlueSky GNSS Firewall (Unit) with SkyWire technology can compare clocks located at vast distances from each other. Multiple locations can simultaneously measure the same satellite(s) that are visible at the same time. The resulting measurement data is aggregated and analyzed by the TimePictra® software suite, allowing the time differences between any and all clocks to be computed and displayed visually.
The BlueSky GNSS Firewall is renowned for its robust protection against spoofing and jamming, ensuring the integrity and reliability of satellite-based timing for critical infrastructure. With the addition of SkyWire technology, this system provides time measurement and verification between clocks at dispersed geographical locations to improve timing resilience.
SkyWire™ technology uses advanced GNSS capabilities and patented algorithms to enable precise time comparisons. It delivers highly accurate, real-time clock comparisons across geographically distributed sites. This technology offers reliable traceability to national time standards, supports scalable and straightforward deployment and provides organizations—particularly those in critical infrastructure—with accessible, cost-effective and verifiable timing accuracy and reliability.
Live Chat