We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Electricity Meter

Overview


The PIC32CXMTC-DB lets designers quickly evaluate and develop code for smart energy applications built around two high performance 32-bit Arm® Cortex® -M4F processors. PIC32CMXTC dual Arm Cortex-M4F architecture allows the integration of the application layer, communications layers and metrology functions in a single device. PIC32CMXTC features an optimized two-wire interface for reducing the isolated interconnect with our Analog Front End (AFE), making these devices particularly well suited for applications such as poly-phase shunt smart meters. 

The board includes a Poly-phase (ATSENSE-301) Energy Metering AFE with three voltage and four current sense channels. Current channels are designed to interface with current transformers, Rogowski coils and shunt current sensors. It can also interface with communications devices such as Power Line Communication (PLC) and/or Radio Frequency (RF) modules. Discover more below.

Useful Links


Live Chat

Need Help?

Privacy Policy