| Title |
Title
Embedded Assembly Routines into C Language Using a Floating Point Routine as an example
|
|---|---|
| Name |
Name
AN669
|
| Date |
Date
06/24/2015
|
| Application Categories |
Application Categories
Software /
Code Examples
|
| Product Categories |
Product Categories
16-bit MCUs
dsPIC DSCs
|
| Description |
Description
With the advent of MPLAB-C, the Microchip C-compiler, many PICmicro users need to embed existing assembly language routines and/or Microchip application notes into C. This application note explains how to embed an assembly language program into MPLAB-C, version 1.10, and the issues therein. For example, embedding interrupt save and restore must be done using assembly language. Also, critical timing routines may require assembly. The 32-bit floating point multiply routine from AN575 is used to illustrate this process. The remaining 32-bit floating point math routines are embedded into individual C functions and are included in the file accompanying this application note.
|
Title |
Title |
Date |
Size |
|
|---|---|---|---|---|
| AN669 Source Code - Embedded Assembly Routines into C Language Using a Floating Point Routine as an example 15.0 KB 09/24/2021 | AN669 Source Code - Embedded Assembly Routines into C Language Using a Floating Point Routine as an example | 09/24/2021 | 15.0 KB | Download |
Live Chat