We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

AN1920

Title
Title
AN1920- Microchip LAN9252 EEPROM Configuration and Programming
Name
Name
AN1920
Date
Date
04/13/2019
Description
Description
The Microchip LAN9252 is a 2/3-port EtherCAT® Slave Controller (ESC) with dual integrated Ethernet PHYs. The LAN9252 is typically implemented in Industrial Automation solutions and includes the following main features: ? Integrated high-performance 100Mbps Ethernet transceivers ? 3 FMMUs, 4 SyncManagers, Distributed clock support, 4K bytes of DPRAM ? 8/16-bit host bus interface allowing connection to most 8/16/32-bit embedded controllers ? SPI / SQI slave interface ? Support for 5 different main configurations: - Digital I/O (DIGIO) - HBI - SPI with GPIO - SPI with MII - 3-port (MII upstream) mode - SPI with MII - 4-port (MII downstream) mode ? 3rd port for flexible network configurations ? Comprehensive power management features ? Low pin count and small package size The purpose of this document is to provide details on the various LAN9252 EEPROM configuration and programming options when using the EVB-LAN9252-HBI and EVB-LAN9252-DIGIO evaluation boards.

Silicon Products


Description
Product
Description
LAN9252
EtherCAT controller with dual integrated Ethernet PHYs
LAN9252 EtherCAT controller with dual integrated Ethernet PHYs
LAN9512
USB 2.0 to 10/100 Ethernet Bridge
LAN9512 USB 2.0 to 10/100 Ethernet Bridge
LAN9513
USB 2.0 to 10/100 Ethernet Bridge
LAN9513 USB 2.0 to 10/100 Ethernet Bridge
LAN9514
USB 2.0 to 10/100 Ethernet Bridge
LAN9514 USB 2.0 to 10/100 Ethernet Bridge

Live Chat

Need Help?

Privacy Policy