| Title |
Title
DC/DC LLC Reference Design Using the dsPIC® DSC
|
|---|---|
| Name |
Name
AN1336
|
| Date |
Date
06/24/2015
|
| Application Categories |
Application Categories
Power Supply & Conversion /
DC DC
|
| Product Categories |
Product Categories
dsPIC DSCs
|
| Description |
Description
Of the many DC/DC converter topologies available today, a designer usually selects one of them as a trade-off between a number of contrasting needs. Most often, the important features that are pursued in the design process are efficiency, power density (i.e., size of the converter), and cost. As presented in this application note, resonant converters ? LLC resonant converters in particular ? have all of the features mentioned above, resulting in a compact and highly efficient design. Their ability to keep the output voltage regulated, over a very wide input voltage range, contributes to reducing the overall system cost. The relatively simple architecture of these parts permits the implementation of control and supervision/management tasks with a small pin count dsPIC DSC from Microchip. Sophisticated control is possible, using the DSP capabilities of dsPIC DSC devices.
|
| Description | Product |
Description |
|---|---|---|
|
dsPIC33CH256MP205
Dual Core, Two DSCs on One Chip
|
dsPIC33CH256MP205 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CH256MP206
Dual Core, Two DSCs on One Chip
|
dsPIC33CH256MP206 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CH256MP208
Dual Core, Two DSCs on One Chip
|
dsPIC33CH256MP208 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CH256MP505
Dual Core, Two DSCs on One Chip
|
dsPIC33CH256MP505 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CH256MP506
Dual Core, Two DSCs on One Chip
|
dsPIC33CH256MP506 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CH256MP508
Dual Core, Two DSCs on One Chip
|
dsPIC33CH256MP508 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CH512MP205
Dual Core, Two DSCs on One Chip
|
dsPIC33CH512MP205 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CH512MP206
Dual Core, Two DSCs on One Chip
|
dsPIC33CH512MP206 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CH512MP208
Dual Core, Two DSCs on One Chip
|
dsPIC33CH512MP208 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CH512MP505
Dual Core, Two DSCs on One Chip
|
dsPIC33CH512MP505 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CH512MP506
Dual Core, Two DSCs on One Chip
|
dsPIC33CH512MP506 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CH512MP508
Dual Core, Two DSCs on One Chip
|
dsPIC33CH512MP508 | Dual Core, Two DSCs on One Chip |
|
dsPIC33CK1024MP405
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK1024MP405 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK1024MP406
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK1024MP406 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK1024MP408
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK1024MP408 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK1024MP410
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK1024MP410 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK1024MP705
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK1024MP705 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK1024MP706
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK1024MP706 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK1024MP708
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK1024MP708 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK1024MP710
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK1024MP710 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK128MP202
100MHz High-Performance DSC
|
dsPIC33CK128MP202 | 100MHz High-Performance DSC |
|
dsPIC33CK128MP203
100MHz High-Performance DSC
|
dsPIC33CK128MP203 | 100MHz High-Performance DSC |
|
dsPIC33CK128MP205
100MHz High-Performance DSC
|
dsPIC33CK128MP205 | 100MHz High-Performance DSC |
|
dsPIC33CK128MP206
100MHz High-Performance DSC
|
dsPIC33CK128MP206 | 100MHz High-Performance DSC |
|
dsPIC33CK128MP208
100MHz High-Performance DSC
|
dsPIC33CK128MP208 | 100MHz High-Performance DSC |
|
dsPIC33CK128MP502
100MHz High-Performance DSC
|
dsPIC33CK128MP502 | 100MHz High-Performance DSC |
|
dsPIC33CK128MP503
100MHz High-Performance DSC
|
dsPIC33CK128MP503 | 100MHz High-Performance DSC |
|
dsPIC33CK128MP505
100MHz High-Performance DSC
|
dsPIC33CK128MP505 | 100MHz High-Performance DSC |
|
dsPIC33CK128MP506
100MHz High-Performance DSC
|
dsPIC33CK128MP506 | 100MHz High-Performance DSC |
|
dsPIC33CK128MP508
100MHz High-Performance DSC
|
dsPIC33CK128MP508 | 100MHz High-Performance DSC |
|
dsPIC33CK256MP202
100MHz High-Performance DSC
|
dsPIC33CK256MP202 | 100MHz High-Performance DSC |
|
dsPIC33CK256MP203
100MHz High-Performance DSC
|
dsPIC33CK256MP203 | 100MHz High-Performance DSC |
|
dsPIC33CK256MP205
100MHz High-Performance DSC
|
dsPIC33CK256MP205 | 100MHz High-Performance DSC |
|
dsPIC33CK256MP206
100MHz High-Performance DSC
|
dsPIC33CK256MP206 | 100MHz High-Performance DSC |
|
dsPIC33CK256MP208
100MHz High-Performance DSC
|
dsPIC33CK256MP208 | 100MHz High-Performance DSC |
|
dsPIC33CK256MP305
100 MHz Single-Core DSC
|
dsPIC33CK256MP305 | 100 MHz Single-Core DSC |
|
dsPIC33CK256MP306
100 MHz Single-Core DSC
|
dsPIC33CK256MP306 | 100 MHz Single-Core DSC |
|
dsPIC33CK256MP308
100 MHz Single-Core DSC
|
dsPIC33CK256MP308 | 100 MHz Single-Core DSC |
|
dsPIC33CK256MP405
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK256MP405 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK256MP406
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK256MP406 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK256MP408
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK256MP408 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK256MP410
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK256MP410 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK256MP502
100MHz High-Performance DSC
|
dsPIC33CK256MP502 | 100MHz High-Performance DSC |
|
dsPIC33CK256MP503
100MHz High-Performance DSC
|
dsPIC33CK256MP503 | 100MHz High-Performance DSC |
|
dsPIC33CK256MP505
100MHz High-Performance DSC
|
dsPIC33CK256MP505 | 100MHz High-Performance DSC |
|
dsPIC33CK256MP506
100MHz High-Performance DSC
|
dsPIC33CK256MP506 | 100MHz High-Performance DSC |
|
dsPIC33CK256MP508
100MHz High-Performance DSC
|
dsPIC33CK256MP508 | 100MHz High-Performance DSC |
|
dsPIC33CK256MP605
100 MHz Single-Core DSC
|
dsPIC33CK256MP605 | 100 MHz Single-Core DSC |
|
dsPIC33CK256MP606
100 MHz Single-Core DSC
|
dsPIC33CK256MP606 | 100 MHz Single-Core DSC |
|
dsPIC33CK256MP608
100 MHz Single-Core DSC
|
dsPIC33CK256MP608 | 100 MHz Single-Core DSC |
|
dsPIC33CK256MP705
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK256MP705 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK256MP706
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK256MP706 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK256MP708
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK256MP708 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK256MP710
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK256MP710 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK32MP102
100MHz High-Performance DSC
|
dsPIC33CK32MP102 | 100MHz High-Performance DSC |
|
dsPIC33CK32MP103
100MHz High-Performance DSC
|
dsPIC33CK32MP103 | 100MHz High-Performance DSC |
|
dsPIC33CK32MP105
100MHz High-Performance DSC
|
dsPIC33CK32MP105 | 100MHz High-Performance DSC |
|
dsPIC33CK32MP202
100MHz High-Performance DSC
|
dsPIC33CK32MP202 | 100MHz High-Performance DSC |
|
dsPIC33CK32MP203
100MHz High-Performance DSC
|
dsPIC33CK32MP203 | 100MHz High-Performance DSC |
|
dsPIC33CK32MP205
100MHz High-Performance DSC
|
dsPIC33CK32MP205 | 100MHz High-Performance DSC |
|
dsPIC33CK32MP206
100MHz High-Performance DSC
|
dsPIC33CK32MP206 | 100MHz High-Performance DSC |
|
dsPIC33CK32MP502
100MHz High-Performance DSC
|
dsPIC33CK32MP502 | 100MHz High-Performance DSC |
|
dsPIC33CK32MP503
100MHz High-Performance DSC
|
dsPIC33CK32MP503 | 100MHz High-Performance DSC |
|
dsPIC33CK32MP505
100MHz High-Performance DSC
|
dsPIC33CK32MP505 | 100MHz High-Performance DSC |
|
dsPIC33CK32MP506
100MHz High-Performance DSC
|
dsPIC33CK32MP506 | 100MHz High-Performance DSC |
|
dsPIC33CK512MP305
100 MHz Single-Core DSC
|
dsPIC33CK512MP305 | 100 MHz Single-Core DSC |
|
dsPIC33CK512MP306
100 MHz Single-Core DSC
|
dsPIC33CK512MP306 | 100 MHz Single-Core DSC |
|
dsPIC33CK512MP308
100 MHz Single-Core DSC
|
dsPIC33CK512MP308 | 100 MHz Single-Core DSC |
|
dsPIC33CK512MP405
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK512MP405 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK512MP406
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK512MP406 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK512MP408
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK512MP408 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK512MP410
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK512MP410 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK512MP605
100 MHz Single-Core DSC
|
dsPIC33CK512MP605 | 100 MHz Single-Core DSC |
|
dsPIC33CK512MP606
100 MHz Single-Core DSC
|
dsPIC33CK512MP606 | 100 MHz Single-Core DSC |
|
dsPIC33CK512MP608
100 MHz Single-Core DSC
|
dsPIC33CK512MP608 | 100 MHz Single-Core DSC |
|
dsPIC33CK512MP705
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK512MP705 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK512MP706
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK512MP706 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK512MP708
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK512MP708 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK512MP710
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK512MP710 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
|
dsPIC33CK64MP102
100 MHz Single-Core 16-bit DSC
|
dsPIC33CK64MP102 | 100 MHz Single-Core 16-bit DSC |
|
dsPIC33CK64MP103
100MHz High-Performance DSC
|
dsPIC33CK64MP103 | 100MHz High-Performance DSC |
|
dsPIC33CK64MP105
100MHz High-Performance DSC
|
dsPIC33CK64MP105 | 100MHz High-Performance DSC |
|
dsPIC33CK64MP202
100MHz High-Performance DSC
|
dsPIC33CK64MP202 | 100MHz High-Performance DSC |
|
dsPIC33CK64MP203
100MHz High-Performance DSC
|
dsPIC33CK64MP203 | 100MHz High-Performance DSC |
|
dsPIC33CK64MP205
100MHz High-Performance DSC
|
dsPIC33CK64MP205 | 100MHz High-Performance DSC |
|
dsPIC33CK64MP206
100MHz High-Performance DSC
|
dsPIC33CK64MP206 | 100MHz High-Performance DSC |
|
dsPIC33CK64MP208
100MHz High-Performance DSC
|
dsPIC33CK64MP208 | 100MHz High-Performance DSC |
|
dsPIC33CK64MP502
100MHz High-Performance DSC
|
dsPIC33CK64MP502 | 100MHz High-Performance DSC |
|
dsPIC33CK64MP503
100MHz High-Performance DSC
|
dsPIC33CK64MP503 | 100MHz High-Performance DSC |
|
dsPIC33CK64MP505
100MHz High-Performance DSC
|
dsPIC33CK64MP505 | 100MHz High-Performance DSC |
|
dsPIC33CK64MP506
100MHz High-Performance DSC
|
dsPIC33CK64MP506 | 100MHz High-Performance DSC |
|
dsPIC33CK64MP508
100MHz High-Performance DSC
|
dsPIC33CK64MP508 | 100MHz High-Performance DSC |
Live Chat