We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Product Roundup: October 2025

Microchip's Product Roundup features a selection of our latest products, reference designs and software solutions. Explore how these innovative technologies can elevate your next design project.

Automotive-Qualified MCP1781 Low Dropout Linear Regulator

The MCP1781 is a Low Dropout (LDO) Linear Regulator that is automotive-qualified to meet AEC-Q100, capable of delivering up to 200 mA of output current over a wide temperature range from -40°C to +150°C. As automotive electronics advance, the need for dependable and efficient power management solutions is increasing. Vehicles today incorporate numerous sensors, ECUs and control systems that require stable low-voltage power, even when operating from high-voltage electrical systems. Designed to meet these demanding requirements, the MCP1781 offers a low quiescent supply current of 34 μA (typical), a shutdown current of 2 μA (typical) and maintains stability with a minimum 3.3 μF ceramic output capacitor. Key features include a high power supply rejection ratio (PSRR) of 80 dB at 100 Hz and 55 dB at 100 kHz, current foldback protection, thermal shutdown protection and an open-drain Power Good output for monitoring the regulated output voltage. With a maximum input voltage of up to 55V DC, the MCP1781 is well-suited for robust operation in automotive and industrial environments, making it ideal for applications that demand fast supply disconnect and reliable voltage regulation.

Two/Three-Wheeler EV Charger Reference Design with CAN Control

The 1.5kW On-Board EV Charger Reference Design from Microchip offers a compact, efficient, and cost-effective solution for electric vehicle charging applications. Leveraging advanced digital control and power conversion technologies, this design achieves high power density and efficiency, reducing energy losses and thermal management requirements. It features a modular architecture, enabling easy scalability and integration into various EV platforms. The design supports both AC-DC and DC-DC conversion stages, ensuring compatibility with global charging standards and grid requirements. Integrated protection features enhance system reliability and safety, while comprehensive software and hardware resources accelerate development and reduce time-to-market. By providing a ready-to-use, thoroughly tested platform, this reference design helps manufacturers streamline the design process, lower development costs, and deliver robust, high-performance charging solutions for the rapidly growing electric vehicle market.

MPLAB® AI Coding Assistant

The MPLAB® AI Coding Assistant is a powerful tool to eliminate switching between your code editor and technical documentation. Now, Microchip has expanded its knowledge base from its vast library of videos, datasheets, app notes, user guides, code examples and kit support pages. The tool generates highly precise application code in seconds from a plain English prompt, answers complex technical questions directly in the IDE, analyzes and explains existing code blocks, suggests optimizations, and helps identify potential bugs with greater contextual awareness. Additionally, the tool operates as a natural part of the VS Code workflow with an even broader set of data to pull from, minimizing the need to search for documentation. By integrating directly into the VS Code environment, the MPLAB AI Coding Assistant acts as a real-time specialist. To get started visit VS Code Marketplace.

Resources

High-res images available through Flickr (feel free to publish): https://flic.kr/s/aHBqjCz6MW   

Oct 29, 2025
Tags/Keywords: Monthly Product Roundup

Live Chat

Need Help?

Privacy Policy