We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: PG164110

MPLAB® PICkit™ Basic In-Circuit Debugger

Key Features:

  • Broad Compatibility
    • Supports PIC® and AVR® MCUs, dsPIC® DSCs and SAM Arm® Cortex®-M based MCUs and MPUs
  • Simple Connectivity
    • USB Type-C® interface for easy PC connection
    • High-speed USB 2.0 interface with up to 480 Mbps data transfer
  • Flexible Target Connection
    • Eight-pin single in-line header with beginner-friendly flying leads
    •  Supports 4-wire JTAG, Serial Wire Debug (SWD), UPDI, PDI, SPI, debugWIRE and TPI programming
    • Backward compatible with two-wire JTAG and ICSP
  • Convenient Adapters
    • Includes an adapter to convert from the 8-pin inline to the standard 10-pin Arm SWD connector
  • Versatile and Compatible
    • Supports MPLAB X IDE, MPLAB IPE and MPLAB VS Code extensions.
    • Compatible with third-party IDEs like IAR Embedded Workbench using the CMSIS-DAP standard
  • Advanced Debugging
    • Full-target-MCU speed debugging
    • Multiple hardware and software breakpoints
    • Stopwatch and source code file debugging
  • Enhanced User Experience
    • Easy firmware recovery with a push button
    • Automatic device selection
    • Color-coded label for easy setup
  • Portable Design
    •  Lightweight and portable, excellent for classrooms and professional development labs


Overview


 

The MPLAB® PICkit™ Basic is designed to provide an ultra-low-cost, high-performance solution for programming and debugging Microchip PIC® and AVR® MCUs, dsPIC® DSCs, and SAM Arm® Cortex®-M based MCUs and MPUs. Its sleek and lightweight design makes it an ideal tool for a variety of environments, from educational settings to professional development labs. With comprehensive features and robust performance, the MPLAB PICkit Basic ensures that you have the tools you need to develop and debug your projects efficiently and effectively.

 

MPLAB PICkit Basic is compatible with MPLAB X IDE, MPLAB IPE, MPLAB VS Code extensions, and partner ecosystems like IAR Embedded Workbench using the CMSIS-DAP standard via the CMSIS-DAP-Switcher. The device offers advanced debugging capabilities and supports various debugging interfaces like 4-wire JTAG and Serial Wire Debug. The tool provides automatic device selection and includes an adapter for ARM Cortex targets.

 

 

Package Contents
  • MPLAB PICkit Basic In-Circuit Debugger/Programmer
  • USB Type-C cable 
  • 8-pin SIL connector with color coded wires
  • Arm SWD Adapter Board (8-pin to 10-pin)
  • Adapter Flat Cable (10-Pin)
  • Two MPLAB PICkit Basic In-Circuit Debugger/Programmer stickers
System Requirements
  • Available USB 2.0 port
  • Microsoft Windows 10 or later, macOS® or Linux® operating systems
  • MPLAB X IDE version 6.25 or later.

 

 

Documentation


Title
Document Id
MPLAB PICkit Basic In-Circuit Debugger User Guide PDF | HTML a71b4a1d-7a31-4ea7-bf21-4e70a3341bcf
China RoHS Certificate PG164110 Download 65b3d3f3-8de4-45df-8d43-8b070fcb652f
EU Declaration of Conformity PG164110 Download 930e0333-34fc-48c4-b3b6-8a0eb8208ff5
UK Declaration of Conformity PG164110 Download fd3ebfb3-d93c-4f49-a8e8-4fe7eed676ad
EU-REACH PG164110 Download 66e690f5-7126-4290-bd0b-8402ac2bfcd6
MPLAB PICkit Basic Quick Start Guide Download d5a3e70c-32a3-4c97-a088-fc1563c404b7