Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
product primary image

PIC32CM MC00 Curiosity Nano Evaluation Kit

Part Number: EV10N93A

Summary:

The PIC32CM1216MC00032 Curiosity Nano Evaluation Kit (EV10N93A) is a hardware platform used to evaluate the PIC32CM MC microcontroller (MCU), which is supported by the MPLAB® X Integrated Development Environment (IDE). The evaluation kit provides an easy access to the features of the PIC32CM MC to integrate the device into a custom design. The Curiosity Nano series of evaluation kits includes View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    The following are key features of the PIC32CM MC Curiosity Nano Evaluation Kit:
    • PIC32CM1216MC00032 microcontroller
    • One yellow user LED
    • One mechanical user switch
    • On-board debugger
        – Board identification in MPLAB X IDE
        – One green power LED and status LED
        – Programing and debugging
        – Virtual COM port (CDC)
        – One logic analyzer (DGI GPIO)
    • USB powered
    • Adjustable target voltage
        – MIC5353 LDO regulator controlled by the on-board debugger
        – 2.7-5.1V output voltage
        – 500 mA maximum output current (limited by ambient temperature and output voltage)

Summary

The PIC32CM1216MC00032 Curiosity Nano Evaluation Kit (EV10N93A) is a hardware platform used to evaluate the PIC32CM MC microcontroller (MCU), which is supported by the MPLAB® X Integrated Development Environment (IDE). The evaluation kit provides an easy access to the features of the PIC32CM MC to integrate the device into a custom design. The Curiosity Nano series of evaluation kits includes an on-board Nano Debugger, hence external tools are not required to program the PIC32CM MC device.