Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
There are currently no documents or software to display.
What is a Logic Analyzer?
Logic analyzers are great for debugging embedded applications. They
operate by sampling a digital input connected to a device under test
(DUT) and then displaying the recording on your computer. The Saleae
Logic devices connect to your PC over USB. Just download the software at
www.saleae.com.
Navigate your data easily and intuitively with Logic's fluid and fully
animated mouse-driven interface. The Saleae products support decoding
for over 20 different protocols.