The HV98100 120VAC Off-Line LED Driver Evaluation Board is designed to demonstrate the performance of Microchip Technology Inc's HV98100 LED Driver IC. The evaluation board drives a 120V LED string at 120mA from a 120VAC input voltage with high input Power Factor and low Total Harmonic Distortion.