Microchip Technology Inc

PIC18F86J90

In Production

LCD PIC18F Microcontroller with 64KB of Flash, 4KB of RAM, and 80 pin package. These devices are ideal for handheld meters, thermostats, home security, portable medical devices and utility metering products.

 

    Features

        • Up to 12 MIPS Performance
        • C compiler optimized RISC architecture
        • 8x8 Single Cycle Hardware Multiply
        • Internal oscillator support 31 kHz to 8MHz and 4xPLL
        • Voltage range 2.0V to 3.6V

        LCD Module

        • An integrated LCD driver module, capable of driving 48 segments and 4 commons for LCD display (192 pixels)
        • Integrated LCD Voltage Boost Regulator

        nanoWatt Power Managed Modes

        • Run, Idle and down to 0.1uA SLEEP

        Analog Features

        • 10-bit ADC, 12 channels, 100K samples per second
        • Low Voltage Detection Module
        • Brown-out-Reset Module
        • Two Analog Comparators

        Other Peripherals

        • Master Synchronous Serial Port supports SPI™ and I2C™ master and slave mode
        • EUSART module including LIN bus support
        • Four Timer Modules
        • Two CCP
        • Real-Time Clock Calendar
        • Charge Time Measurement Unit (CTMU) for capacitive touch
        Parameter Name
        Value
        Program Memory Type
        Flash
        Program Memory (KB)
        64
        CPU Speed (MIPS)
        12
        RAM Bytes
        3,900
        Digital Communication Peripherals
        2-UART, 1-SPI, 1-I2C1-MSSP(SPI/I2C)
        Capture/Compare/PWM Peripherals
        2 Input Capture, 2 CCP,
        Timers
        1 x 8-bit, 3 x 16-bit
        ADC
        12 ch, 10-bit
        Comparators
        2
        Segment LCD (pixels)
        192
        Temperature Range (C)
        -40 to 85
        Operating Voltage Range (V)
        2 to 3.6
        Pin Count
        80
        Cap Touch Channels
        12
        Documentation
        Data Sheets
        01/11/2010
        3685KB
          Errata
         
         
         
         
        Errata
        09/15/2011
        135KB
          Programming Specifications
         
         
         
         
        Programming Specification
        12/21/2009
        381KB
          Application Notes
         
         
         
        AppNote
        06/27/2011
        427KB
        AppNote
        08/08/2017
        414KB
        AppNote
        01/05/2017
        439KB
        AppNote
        02/03/2009
        834KB
        AppNote
        02/03/2010
        482KB
        AppNote
        05/19/2010
        1100KB
        AppNote
        05/11/2011
        168KB
        AppNote
        11/30/2011
        274KB
        AppNote
        02/19/2009
        116KB
          Brochures
         
         
         
        Brochures
        07/27/2017
        3378KB
        Brochures
        09/10/2014
        10216KB
        Brochures
        10/06/2014
        3370KB
          Product Selection Tools
         
         
         
         
        Product Line Card
        07/31/2017
        3479KB
          Sell Sheets
         
         
         
         
        Sell Sheets
        07/11/2011
        182KB
          Tips and Tricks
         
         
         
        Tips and Tricks
        02/01/2008
        561KB
        Tips and Tricks
        05/08/2007
        1069KB
        Tips and Tricks
        04/22/2009
        5964KB
          User Guides
         
         
         
        User Guides
        02/11/2009
        138KB
        User Guides
        11/24/2010
        2092KB
        Pricing & Samples
        All pricing shown in USD only.
        Part Number
        Leads
        Package Type
        Temp Range
        Packing
        1+
        26+
        100+
        1000+
        5000+
        Buy
        Sample
        PIC18F86J90-I/PT
        80
        TQFP
        -40C to +85C
        TRAY
        3.76
        3.45
        3.12
        2.87
        2.73
        PIC18F86J90T-I/PT
        80
        TQFP
        -40C to +85C
        T/R
        3.81
        3.49
        3.16
        2.91
        2.77
         

        ** Device not available to purchase online. Please contact a sales office for pricing information.
        Open a microchipDIRECT account today!

        Development Tools
        • Demo & Eval Boards
        • Emulation & Debuggers
        • Programmers
        • PICDEM LCD 2 DEMO BOARD ( DM163030 )

          PICDEM

          The PICDEM LCD 2 Demonstration Board (DM163030) shows the main features of Microchip’s 28, 40, 64 and 80-pin LCD Flash PIC microcontrollers including the LCD voltage booster and contrast controller. It is populated with the PIC18F87J90. Other devices are supported via a transition socket and are available separately. A sample LCD glass display is included for custom prototyping. The glass...

        • PIC18F87J90 PIM (for PICDEM LCD 2) ( MA180025 )

          PIC18F87J90

          Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

          This processor PIM includes a 80-pin PIC18F87J90 MCU...

        • Explorer 8 Development Kit ( DM160228 )

          Explorer

          Summary
          The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

        • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

          MPLAB

          The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

        • PICkit 3 In-Circuit Debugger ( PG164130 )

          PICkit

          Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

          • Low cost
          • Minimum of additional hardware needed for debug
          • Expensive sockets or adapters are not required...

          Debug Features:
          Stop watch:True
          Break on stack overflow:True
          Pgm-memory HW breakpoints:3
          Data-memory breakpoints:3
          WDT overflow:True
          Pass counter:True

        • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

          MPLAB

          MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

          Debug Features:
          WDT overflow:True
          Data-memory breakpoints:3
          Pgm-memory SW breakpoints:Unlimited
          Pass counter:True
          Break on stack overflow:True
          Stop watch:True
          Pgm-memory HW breakpoints:3

        • MPLAB REAL ICE PROBE KIT ( DV244005 )

          MPLAB

          MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
          The MPLAB REAL ICE probe is connected...

          Debug Features:
          Pgm-memory HW breakpoints:3
          Native Trace:True
          Break on stack overflow:True
          I/O Port Trace:True (Requires Compiler Support)
          Runtime watch:Supported
          WDT overflow:True
          Stop watch:True
          SPI Trace:True (Requires Compiler Support)
          Data-memory breakpoints:3
          Data capture:Enabled
          Pgm-memory SW breakpoints:Unlimited
          Pass counter:True

        • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

          MPLAB

          The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

        • PICkit 3 In-Circuit Debugger ( PG164130 )

          PICkit

          Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

          • Low cost
          • Minimum of additional hardware needed for debug
          • Expensive sockets or adapters are not required...

        • MPLAB PM3 Universal Device Programmer ( DV007004 )

          MPLAB

          The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

          • Socket: AC164328   PartNo: PIC18F86J90 (80PT)
        • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

          MPLAB

          MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

        • MPLAB REAL ICE PROBE KIT ( DV244005 )

          MPLAB

          MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
          The MPLAB REAL ICE probe is connected...

        Similar Devices
        Product
        Pins
        Flash
        RAM
        Price5K
        Notes
        64
        64
        3,900
        $2.48
         
        64
        64
        3,900
        $2.62
         
        64
        128
        3,900
        $2.72
         
        64
        128
        3,900
        $2.86
         
        80
        64
        3,900
        $2.73
         
        80
        64
        3,900
        $2.88
         
        80
        128
        3,900
        $2.98
         
        80
        128
        3,900
        $3.12
         
        RoHS Information
        Part
        Number
        Device
        Weight
        Shipping
        Weight
        Lead
        Count
        Package
        Type
        Package
        Width
        Solder
        Composition
        JEDEC
        Indicator
        RoHS
         
        China
        EFUP
        PIC18F86J90-I/PT
        0.366700
        3.571429
        80
        TQFP
        12x12x1mm
        Matte Tin
        e3
        PIC18F86J90T-I/PT
        0.366700
        0.969167
        80
        TQFP
        12x12x1mm
        Matte Tin
        e3
        To see a complete listing of RoHS data for this device, please Click here
        Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.