Microchip Technology Inc
Buy
it now
AT91SAM7S32
DATA SHEET
(10/01/2012)

DOWNLOAD

AT91SAM7S32

In Production

Microchip's ARM®-based SAM7S32 is a member of the SAM7S series of flash microcontrollers based on the 32-bit ARM7TDMI RISC processor.

It operates at a maximum speed of 55MHz and features 32KB of flash memory and 8KB of SRAM.

The peripheral set includes a UART, USART, TWI (I2C), SPI SSC, two PWM timers, three 16-bit timers, RTT, 8x10-bit ADC and 21 IO lines.

It achieves single-cycle instruction access from embedded flash at 27 MIPS.

The multi-layer bus matrix, multiple SRAM banks, PDC, and DMA support parallel tasks and maximize data throughput.

The SAM7S32 operates from 1.65V to 3.6V and is available in 48-pin LQFP and QFN packages.

 

    Features

        Microcontroller Features

        Core

        • ARM7TDMI® ARM® Thumb® Processor 32-bit RISC Architecture

        • High-density 16-bit Instruction Set

        • EmbeddedICE™ In-circuit Emulation, Debug Communication Channel Support

        Memories

        • 32 Kbytes, Organized in 256 Pages of 128 Bytes (Single Plane)

        • 8 Kbytes embedded SRAM, Single-cycle Access at Maximum Speed  

        • Memory Controller (MC)

        • Memory Protection Unit

        System

        • Embedded 1.8V Regulator, Drawing up to 100 mA for the Core and External Components

        • Based on Power-on Reset Cells and Low-power Factory-calibrated Brownout Detector

        • Low-power RC Oscillator, 3 to 20 MHz On-chip Oscillator and One PLL

        • Power Management Controller (PMC)

        • Advanced Interrupt Controller (AIC)

        • Two-wire UART and Support for Debug Communication Channel interrupt, Programmable ICE Access Prevention

        • 20-bit Programmable Counter plus 12-bit Interval Counter

        • Windowed Watchdog (WDT)

        • Real-time Timer (RTT)

        • 32 Parallel Input/Output Controllers (PIO)

        • Eleven Peripheral DMA Controller (PDC) Channels

        • Four High-current Drive I/O lines, Up to 16 mA Each

        Package

        • 48-lead LQFP

        • 48-pad QFN

        Peripheral Features

        • One Synchronous Serial Controller (SSC)

        • Two Universal Synchronous/Asynchronous Receiver Transmitters (USART)

        • One Master/Slave Serial Peripheral Interfaces (SPI)

        • One USB 2.0 Full Speed (12 Mbits per second) Device Port

        • One Three-channel 16-bit Timer/Counter (TC)

        • One Four-channel 16-bit PWM Controller (PWMC)

        • One Two-wire Interface (TWI)

        Analog Features

        • One 8-channel 10-bit Analog-to-Digital Converter, Four Channels Multiplexed with Digital I/Os

        Fully Static Operation

        • Up to 55 MHz at 1.8V and 85⋅ C Worst Case Conditions
        • Up to 48 MHz at 1.65V and 85⋅ C Worst Case Conditions

        Debugger Development Support

        • SAM-BA - Interface with SAM-BA Graphic User Interface

        • IEEE® 1149.1 JTAG Boundary Scan on All Digital Pins

    Parameter Name
    Value
    Family
    AT91SAM7S32
    Max Speed MHz
    55
    Program Memory Size (KB)
    32
    RAM (KB)
    8
    Temperature Range (C)
    -40 to 85
    Operating Voltage Range (V)
    3 to 3.6
    DMA Channels
    9
    SPITM
    1
    I2CTM Compatible
    1
    Peripheral Pin Select (PPS) Crossbar
    Yes
    A/D channels
    8
    Max A/D Resolution
    10
    Max A/D Sample Rate (KSPS)
    384
    Input Capture
    3
    16-bit Digital Timers
    3
    Internal Oscillator
    32Khz
    I/O Pins
    21
    Pin Count
    48
    Documentation
    Data Sheets
    04/01/2001
    1778KB
    Data Sheets
    10/01/2012
    3995KB
    Data Sheets
    10/01/2012
    722KB
      Application Notes
     
     
     
    AppNote
    06/01/2002
    116KB
    AppNote
    01/01/2003
    89KB
    AppNote
    10/01/2003
    87KB
    AppNote
    10/01/2003
    109KB
    AppNote
    12/01/2014
    2009KB
    AppNote
    12/10/2016
    472KB
    AppNote
    12/10/2016
    318KB
    AppNote
    12/10/2016
    341KB
    AppNote
    12/10/2016
    347KB
    AppNote
    12/10/2016
    362KB
    AppNote
    12/10/2016
    292KB
    AppNote
    12/10/2016
    409KB
    AppNote
    12/10/2016
    340KB
    AppNote
    12/10/2016
    383KB
    AppNote
    12/10/2016
    328KB
    AppNote
    12/01/2014
    2007KB
    AppNote
    06/01/2015
    6498KB
    AppNote
    12/10/2016
    828KB
    AppNote
    11/01/2003
    114KB
    AppNote
    03/01/2005
    140KB
    AppNote
    12/01/2005
    210KB
    AppNote
    02/01/2006
    249KB
    AppNote
    08/01/2006
    149KB
    AppNote
    06/01/2007
    77KB
    AppNote
    09/01/2006
    335KB
    AppNote
    12/01/2007
    633KB
    AppNote
    07/01/2009
    366KB
    AppNote
    07/01/2009
    543KB
    AppNote
    12/01/2006
    192KB
    AppNote
    07/01/2009
    715KB
    AppNote
    01/01/2007
    277KB
    AppNote
    03/01/2007
    288KB
    AppNote
    03/01/2007
    336KB
    AppNote
    03/01/2007
    304KB
    AppNote
    04/01/2007
    296KB
    AppNote
    06/01/2009
    317KB
    AppNote
    03/01/2007
    2964KB
    AppNote
    07/01/2009
    464KB
    AppNote
    06/01/2008
    674KB
    AppNote
    06/01/2008
    681KB
    AppNote
    07/01/2009
    900KB
    AppNote
    12/20/2017
    304KB
      Brochures
     
     
     
    Brochures
    12/10/2016
    3582KB
    Brochures
    11/01/2014
    785KB
    Brochures
    12/10/2016
    4660KB
      Device Documentation
     
     
     
     
    DeviceDoc
    01/01/2010
    411KB
      Quick Start Guides
     
     
     
    Quick Start Guides
    02/01/2005
    79KB
    Quick Start Guides
    05/01/2013
    112KB
    Quick Start Guides
    06/01/2013
    933KB
    Quick Start Guides
    05/01/2013
    104KB
      User Guides
     
     
     
     
    User Guides
    02/01/2007
    561KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AT91SAM7S32B-AU
    48
    LQFP
    -40C to +85C
    TRAY
    4.00
    3.64
    3.29
    3.01
    2.89
    AT91SAM7S32B-AU-999
    48
    LQFP
    -40C to +85C
    T/R
    4.33
    3.94
    3.56
    3.26
    3.12
     
    AT91SAM7S32B-MU
    48
    VQFN
    -40C to +85C
    TRAY
    4.21
    3.83
    3.47
    3.17
    3.04

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • SAM-ICE ( AT91SAM-ICE )

      SAM-ICE

      SAM-ICE is a JTAG emulator designed for SAMA5, SAM3, SAM4, SAM7 and SAM9 ARM® core-based MCUs and MPUs, including Thumb mode. It supports download speeds up to 720K Bytes per second and maximum JTAG speeds up to 12 MHZ. It also supports Serial Wire Debug (SWD) and Serial Wire Viewer (SWV) from SAM-ICE hardware V6.

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    48
    32
    8,192
    $2.89
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT91SAM7S32B-AU
    0.182400
    0.800000
    48
    LQFP
    7x7x1.4mm
    Matte Tin
    e3
    AT91SAM7S32C-AU
    0.182400
    0.800000
    48
    LQFP
    7x7x1.4mm
    Matte Tin
    e3
    AT91SAM7S32B-AU-999
    0.182400
    0.537000
    48
    LQFP
    7x7x1.4mm
    Matte Tin
    e3
    AT91SAM7S32B-MU
    0.144300
    0.434615
    48
    VQFN
    7x7x1mm
    Matte Tin
    e3
    AT91SAM7S32B-MU-999
    0.144300
    0.060857
    48
    VQFN
    7x7x1mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.