Automotive
For more information on each of the dsPIC33EP GS products, click the “Sub Family” name in the table below.
Before the PowerSmart Development Suite was launched, designers used our Digital Compensator Design Tool (DCDT) along with our optimized compensator libraries for the firmware needed to control switch mode power supplies. Although this combination of tools worked well for many previous digital power applications, it lacked the flexibility the PowerSmart Development Suite provides today. For example, the legacy library offered optimized code for fixed functions such as 3P3Z compensator algorithms. This worked well for single-loop control systems but was sometimes challenging to apply to multi-phase, multi-loop systems. DCLD’s Graphical User Interface (GUI) provides more flexibility for today’s complex systems by enabling you to generate optimized assembly code based on your system’s parameters and required features.
For the highest-performance, very-high-efficiency digital power applications, dsPIC® Digital Signal Controllers (DSCs) can close the control loop in the digital domain, offering powerful algorithms to maximize efficiency at all load conditions. Visit our Intelligent Power Design Center to explore a range of software libraries, hardware development tools, reference designs and application notes targeting AC/DC, DC/AC and DC/DC power supplies, wireless power, solar power, battery management and digital power lighting applications.
Learn more about our rich set of high-performance, application-specific peripherals that integrate seamlessly with your application, reducing costs and development time.
Starter kits and Microsticks contain a device with demonstration hardware and software and an integrated debugger allowing a designer to quickly evaluate the family features. Microsticks also plug into standard breadboard for prototyping.
Digital Power Starter Kit: Allows the user to easily explore the capabilities and features of the dsPIC33F GS Digital Power Conversion family
dsPIC33E USB Starter Kit: Demonstrations support USB Host and Device applications with dsPIC33E device
dsPIC33EV 5V CAN-LIN Starter Kit: This USB-powered starter kit features the dsPIC33EV256GM106 with connections for CAN, LIN and SENT, as well as integrated programmer and debugger
Motor Control Starter Kit: Demonstrations support mTouch® Capacitive Touch technology and BLDC motor control
The Explorer 16/32 platform is the primary development board for 16-bit products. Explorer 16/32 is supplemented by numerous application-specific development boards including PICtail™ Plus boards and Click boards™ from MikroElektronika.
Explorer 16/32 Development Board: A modular and flexible development board for dsPIC® DSCs, with integrated programmer/debugger
Processor Plug-In Modules: Processor-specific Plug-in Modules
PICtail Plus Expansion Boards: Expansion board allowing evaluation of complex hardware and software solutions
Development boards for motor control and digital power applications range from simple starter kits to complete development platforms.
Digital Power Starter Kit: Allows the user to easily explore the capabilities and features of the dsPIC33F GS Digital Power Conversion family
Low-Voltage Motor Control Development Bundle: For evaluation of motor control application with 5V or dual motors
MCHV-2 Development Board: Provides a cost-effective method of evaluating and developing high-voltage sensored or sensorless Brushless DC (BLDC), Permanent Magnet Synchronous Motor (PMSM) and AC Induction Motor (ACIM) applications
MCLV-2 Development Board: Provides a cost-effective method of evaluating and developing low-voltage sensored or sensorless Brushless DC (BLDC) and Permanent Magnet Sychronous Motor (PMSM) applications
Motor Control Starter Kit: Demonstrations support mTouch Capacitive Touch technology and BLDC motor control
The debuggers and programmers are USB powered and are fully integrated with MPLAB® X IDE with features ranging from basic debugging to advanced emulation capability.
MPLAB REAL ICE™ In-Circuit Emulator: Next generation high-speed programmer and debugger with optional LVDS interconnect
MPLAB ICD 3: Cost-effective high-speed programmer and debugger
PICkit™ 3 In-Circuit Debugger/Programmer: Low-cost programmer and debugger
This single Integrated Development Environment (IDE) supports all PIC MCUs and dsPIC DSCs. It provides a single integrated "environment" to develop code for embedded microcontrollers. It includes a library of Microchip-validated code examples to get started right away and integrates the MPLAB XC16 compiler while featuring "One Click" Make, Program, Debug/Execute operation.
This free graphical programming environment generates seamless, easy-to-understand C code. Using an intuitive interface, it enables and configures a rich set of peripherals and functions. It minimizes reliance upon the product data sheet and reduces overall design effort and time while accelerating generation of production-ready code.
MPLAB XC16 compilers provide a comprehensive solution for a project’s development software needs and comes in different optimization levels. It integrates with MPLAB X IDE to provide a full graphical front end. It can edit errors and create breakpoints to match the corresponding lines in source code. Single step through C and C++ source code to inspect variables and structures at critical points.
This online development environment contains the most popular features of our award-winning MPLAB X IDE. It is a perfect starting point for new users of PIC MCUs with no downloads, no machine configuration, and no waiting to get started. Join the MPLAB Xpress Community to share code, ideas and knowledge.
|
Title
|
|
|---|---|
| Sensorless Field Oriented Control (FOC) for a Permanent Magnet Synchronous Motor (PMSM) Using a PLL Estimator and Field Weakening (FW) | Download |
| Using the PIC MCU CTMU for Temperature Measurement | Download |
| Sensored BLDC Motor Control Using dsPIC Digital Signal Controllers (DSCs) | Download |
| Microchip TCP/IP Stack Application Note | Download |
| Low-Power Design Guide | Download |
| AN1375 - See What You Can Do with the CTMU | Download |
| Stepper Motor Control with dsPIC® DSCs | Download |
| Single-Shunt Three-Phase Current Reconstruction Algorithm for Sensorless FOC of a PMSM | Download |
| Offline UPS Reference Design Using the dsPIC DSC | Download |
| Digital Power IPFC Reference Design Application Note | Download |
| AN1229 - Class B Safety Software Library for PIC MCUs and dsPIC DSCs | Download |
| AN1227 - Using a Keyboard with the Microchip Graphics Library | Download |
| Switch Mode Power Supply (SMPS) Topologies (Part II) | Download |
| AN1182 - Fonts in the Microchip Graphics Library | Download |
| AN1145 - Using a USB Flash Drive with an Embedded Host | Download |
| USB Human Interface Device Class on an Embedded Host | Download |
| AN1142 - USB Mass Storage Class on an Embedded Host | Download |
| AN1140 - USB Embedded Host Stack | Download |
| AN1136 - How to Use Widgets in Microchip Graphics Library | Download |
| Switch Mode Power Supply (SMPS) Topologies (Part I) | Download |
| Power Factor Correction in Power Conversion Applications Using the dsPIC® DSC | Download |
| AN1071 - IrDA Standard Stack for Microchip 16-Bit and 32-bit MCUs | Download |
| File I/O Functions Using Microchip's Memory Disk Drive File System Library | Download |
| Data Encryption Routines for PIC24 and dsPIC Devices | Download |
| Developing Graphics Apps using PIC MCUs w/Integrated Graphics Controller | Download |
| Implementing a Mass Storage Device Using the Microchip USB Device Firmware Framework | Download |
|
Title
|
|
|---|---|
| eXtreme Low Power (XLP) PIC® MCUs Brochure | Download |
|
Title
|
|
|---|---|
| CE003 Driving a BLDC With Sinusoidal Voltages Using dsPIC30F | Download |
The MPLAB® development environment is a single tool chain supporting dsPIC® Digital Signal Controllers.
This video introduces you to the common development ecosystem that enables you to use low-power PIC24F MCUs and robust dsPIC33 DSCs in a complete platform design and demonstrates easy migration across device families.
This video will demonstrate how dsPIC DSCs can help you get your design done on schedule to avoid deadline pressure.
https://www.microchip.com/en-us/products/microcontrollers-and-microprocessors/dspic-dscs
This video will introduce you to the Peripheral Trigger Generator(PTG) available on 16-bit dsPIC33 digital signal controllers. The video will give a glimpse into the capabilities of PTG peripheral, which can help you in addressing the challenges of sequencing asynchronous tasks and event triggers.
The 5V CAN-LIN Starter Kit features the dsPIC33 “EV” family of 70 MIPS processors with interfaces like CAN, LIN and SENT for automotive and industrial applications. This Starter Kit has everything you need to start developing your next 5V application: small size, low cost, and built-in programmer/debugger with easy connection to CAN, LIN and SENT communications. https://www.microchip.com/en-us/development-tool/dm330018