We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Radiation-Tolerant Mil-Plastic FPGAs

High Reliability, Low Cost and Short Lead Times for New Space Applications


Our RT Mil-Plastic FPGAs for space applications bridge the gap between traditional Qualified Manufacturers List (QML) components and Commercial Off-The-Shelf (COTS) components, which typically have little to no radiation or reliability data. For New Space’s low- to mid-volume constellations with stringent cost and schedule requirements, RT Mil-Plastic FPGAs are the optimal solution that combine the radiation tolerance of QML components with our space flight heritage that permits lower screening requirements for lower cost and shorter lead times.

Qualification and Screening Flows


The following table describes the QML and RT Mil-Plastic qualification and screening flows for RT PolarFire® SoC, RT PolarFire and RTG4™ FPGAs. The first four rows describe traditional QML screening while the fifth row describes the screening for RT Mil-Plastic products.

  • Dark green represents the best screening
  • Light green represents good screening
  • Yellow indicates a reduction in screening standards to reduce costs
QML and RT MIL-Plastic Qualification and Screening Flows

Featured Applications and Capabilities


RT Mil-Plastic FPGAs are excellent options for New Space constellations, medical electronics, nuclear power plant control and many other applications.

Documentation


PolarFire® FPGAs


AEC-Q Reports

AEC-Q100 Qualification of MPF300T-FCSG536
AEC-Q Qualification of MPF500T-FCSG536

PolarFire® SoC FPGAs


AEC-Q Reports

AECQ Qualification of MPFS250T-FCG1152

IGLOO®2 and SmartFusion®2 FPGAs


AEC-Q Reports

SmartFusion®2 SoC FPGA Product Brief
SmartFusion2 SoC Product Brochure
PB0136: Automotive Grade 2 SmartFusion2 SoC FPGAs Product Brief
AEC-Q Qualification of M2S,M2GL090

ProASIC® 3 FPGAs


AEC-Q Reports

Power Calculator
AEC-Q Qualification of Pb-free A3P1000-FGG484
AEC-Q Qualification of A3P060, A3P125, A3P250
AEC-Q Qualification of A3P250 A3P125-QNG132
AEC-Q Qualification of A3P1000-FCG256
AEC-Q Qualification of A3P1000-FCG484

Live Chat

Need Help?

Privacy Policy