We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

EVB-LAN9254 allows engineers to quickly develop using an EtherCAT slave controller in DIGIO mode - without a microcontroller. 32 separate digital input/output lines are available and configuration is applied via an attached ESI EEPROM.

A footprint also exists for optional fitment of an external MII interface. This enables evaluation of EtherCAT Coupler topologies using a second EVB-LAN9254 or external PHY. 

Applications: Standalone IO modules, interlocks, encoders, relay systems

  • LAN9254 EtherCAT Slave Controller (ESC) with integrated PHYs
  • EtherCAT Technology Group (ETG) conformance tested
  • Configuration via attached ESI EEPROM
  • 32 Digital IO lines
  • Optional MII interface for third port within EtherCAT Coupler applications
  • 6-Port Ethernet Coupler application example available (requires 4 EVB-LAN9254 boards)

Peripherals:

  • EtherCAT System Information (ESI) EEPROM
  • Clock daisy chain
  • EtherCAT Distributed Clock (DC) outputs

EVB-LAN9254 Board

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
EVB-LAN9254 DIGIO Schematic Board Design Files Download
EVB-LAN9254 DIGIO Altium Design Files Board Design Files Download
EVB-LAN9254-DIGIO-ESI_FILES Software Libraries and Firmware Download
EVB-LAN9254 DIGIO BOM Board Design Files Download
EVB-LAN9254-DIGIO Evaluation Board Users Guide User Guide Download
EVB-LAN9254-DIGIO ETG Compliance Certificate Certifications Download
6-Port EtherCAT Coupler Application Example with EVB-LAN9254-DIGIO Evaluation Board Supporting Collateral Download
6-Port EtherCAT Coupler ESI File Software Libraries and Firmware Download

Live Chat

Need Help?

Privacy Policy