We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The ATSAMA5D27-WLSOM1-EK1 is ideal for evaluating and prototyping with the SAMA5D27-WLSOM1, Wireless System On Module (SOM) and the SAMA5D27C-LD2G, LPDDR2 System In Package (SIP).
The Evaluation Kit is made up of a baseboard, an ATSAMA5D27-WLSOM1 SOM soldered on the baseboard and an ATSAMA5D27C-LD2G SIP soldered on the SOM.
The ATSAMA5D27-WLSOM1 Module integrates a 2-Gbit LPDDR2SDRAM, a Wi-Fi®/Bluetooth® module, a Secure Element device, a Power Management IC (PMIC), a QSPI memory, a 10/100 Mbps Ethernet PHY. 94 GPIO pins are provided by the SOM for general use in the system. 
The baseboard features a wide range of peripherals, as well as a user interface. Connectors and expansion headers allows for easy customization and quick access to leading edge embedded features such as MIKROE Click boards™.
The Evaluation Kit is supported by mainline Linux distribution as well as bare metal software frameworks allowing you to easily get started with your development.

Learn more on how to create a Heart rate monitor using Microsoft Azure IoT hub and WEB apps or get started with AWS IoT here.

  • SAMA5D27-WLSOM1 System On Module (SOM)
    • SAMA5D27C-LD2G System In Package (SIP)
      • Arm® Cortex®-A5 processor-based SAMA5D2 MPU running up to 500MHz
      • 2-Gbit (256 MB) LPDDR2 DRAM
    • IEEE 802.11 n/g/n Link Controller with integrated Bluetooth® 4.0, Microchip ATWILC3000-MR110UA
    • CryptoAuthentication™ Device, Microchip ATECC608-TNGTLSU
    • Power Management IC, Microchip MCP16502
    • 64 Mb Serial Quad I/O Flash Memory, Microchip SST26VF064BEUI-104I/MF
    • 10Base-T/100Base-TX Ethernet PHY, Microchip KSZ8081RNAIA
    • Analog Comparator, Microchip MIC842NYMT
    • Clock Oscillators and Internal Voltage Regulators
  • One 10/100 Ethernet Port
  • Two USB Ports
  • One SD Card Slot
  • LCD & Camera Interfaces
  • Two mikroBUS™ sockets
  • USB-powered
  • ATSAMA5D27-WLSOM1-EK1 Baseboard with soldered ATSAMA5D27-WLSOM1 Module
  • USB-A to USB Micro-B cable
  • Wireless Antenna Set

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
SAMA5D2 MPU SiP with up to 1Gbit DDR2 or 2Gbit LPDDR2 Data Sheets PDF | HTML
DM320117 Board Design Files Board Design Files Download
ATSAMA5D27-WLSOM1 Sell Sheet Brochures Download
AN_3344 Source Code - SAMA5D27-WLSOM1 Auto-Test Application Notes Download
ATSAMA5D27-WLSOM1 Europe Certification Reports (CE RED) Certifications Download
AN_3344 - SAMA5D27-WLSOM1 Auto-Test Application Notes Link Download
ATSAMA5D27-WLSOM1-EK1 User's Guide User Guide Download
ATSAMA5D27-WLSOM1 Data Sheet Data Sheets PDF | HTML
MCP16502 Data Sheets Download
ATWILC3000 Wi-Fi® Link Controller Module Data Sheet Data Sheets PDF | HTML
ATSAMA5D27-WLSOM1 Europe Certification Reports (CE RED) Certifications Download
System-On-Module (SOM) Assembly and Storage Guidelines Application Notes Link PDF | HTML

Live Chat

Need Help?

Privacy Policy