We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM164130-5

F1 LV EVALUATION PLATFORM

User Guide: Download User Guides

Overview

This product is no longer available for sale.
The F1 Low Voltage Evaluation Platform is a development tool for Enhanced Mid-range PIC microcontrollers (PIC12F1xxx/PIC16F1xxx). Populated with a PIC16LF1947, featuring XLP technology & MCP1624 for low voltage single cell battery support, this provides a platform for general purpose & low voltage development and gives you the ability to develop code for any PIC12F1xxx/PIC16F1xxx microcontroller. Quick & easy development is ensured with the integrated functionality including: prototyping area, LCD control, system current monitoring, temperature sensing, Real-Time-Clock, LED drive, button control, USB interface, various power sources, and BLDC/BDC/Unipolar/Bipolar motor control.


Newer version development tools are available now. Please consider Curiosity Development Board (DM164137) or Explorer 8 Development Board (DM160228) for new designs

  • 64-pin development board with generous prototyping area
  • Populated with a PIC16LF1947 featuring nanoWatt XLP technology
  • MCP9800 temperature sensor
  • MCP1624 low voltage boost
  • MCP2200 USB to UART converter
  • 3 Volt, 40 segment multimeter LCD glass
  • USB to serial interace with mini-B USB connector
  • Potentiometer
  • Mechanical buttons
  • 32kHz low power crystal
  • LEDs
  • Current monitoring connector to measure low power XLP capabilities
  • In Circuit Serial Programming Interface for PICkit3
  • PICkit serial interface
  • Expansion header for the F1 BLDC/BDC/Unipolar/Bipolar motor add-on
  • Included Demos:
  • Low Power Demonstration
  • LCD Demonstration
  • BLDC/BDC/Unipolar/Bipolar motor control demonstrations (requires F1 motor add-on)

The F1 Low Voltage Evaluation Platform is a development tool for Enhanced Mid-range PIC microcontrollers (PIC12F1xxx/PIC16F1xxx). Populated with a PIC16LF1947, featuring XLP technology & MCP1624 for low voltage single cell battery support, this provides a platform for general purpose & low voltage development and gives you the ability to develop code for any PIC12F1xxx/PIC16F1xxx microcontroller. Quick & easy development is ensured with the integrated functionality including: prototyping area, LCD control, system current monitoring, temperature sensing, Real-Time-Clock, LED drive, button control, USB interface, various power sources, and BLDC/BDC/Unipolar/Bipolar motor control.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
F1 Demo Code Code Examples Download
F1 LV Evaluation Platform Motor Control Add-ons User's Guide User Guide Download
F1 Schematics Board Design Files Download
F1 LV Evaluation Platform for Enhanced PIC® Microcontrollers User's Guide User Guide Download
F1 Evaluation Platform for Enhanced PIC Microcontrollers User's Guide User Guide Download