Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

32-bit Microcontrollers for Motor Control Applications 

All the Technology You Need to Quickly Get Your Motors Spinning

Did you know that Microchip has one of the most extensive and scalable motor control portfolios in the industry? With products ranging from 8-, 16- and 32-bit microcontrollers (MCUs) to integrated FET driver controllers, even high-voltage power modules including Silicon Carbide (SiC) and IGBT technology, we’ve got you covered.

Our 32-bit microcontroller (MCU) lineup covers a broad range of motor control applications from basic Brushless DC (BLDC) 6-step scalar control to highly advanced sensorless Field Oriented Control (FOC) and sensored feedback examples for positioning applications. If you can dream it, Microchip 32-bit MCUs can spin it.

Motor Control icon

Entry Level

Mid Range

High Performance

motor-control-sam-d-amp-c2x-ps
motor-control-sam-d-amp-e5x-v2-ps
motor-control-pic32mk-v2-ps
motor-control-same70-v2-ps
 
SAM D2x and C2x MCUs

48 MHz Arm® Cortex®- M0+ Based MCUs with Up to 256 KB Flash

SAM D/E5x Series MCUs

120 MHz Arm Cortex-M4 Based MCUs with Up to 1 MB Flash

PIC32MK MCUs

120 MHz MIPS® Core with Up to 1 MB of Dual-Panel Live Update Flash with ECC

SAM E/S70 MCUs

300 MHz Arm Cortex-M7 Based MCUs with Up to 2 MB Flash

  • Up to 1 Msps ADC
  • 12-bit DAC
  • Motor Control PWM
  • Analog Comparators
  • CAN FD
  • Sigma Delta ADC
  • 5V Devices
  • Up to 1 Msps ADC
  • Motor Control PWM
  • 12-bit DAC
  • Analog Comparators
  • CAN FD
  • Position Encoder Interface
  • USB
  • Ethernet
  • Seven 12-bit ADCs: 3.75 Msps; 25.45 Msps Combined Motor Control PWM
  • Up to Three 12-bit DACs
  • Five Analog Comparators
  • Up to Four CAN FD
  • Quadrature Encoder Interface (QEI)
  • Up to Two Full Speed USB
  • Four High-Bandwidth Op Amps
  • Single- and Double-Precision Floating Point Unit (FPU) and DSP Extension Support
  • Up to 2 Msps ADC
  • Motor Control PWM
  • 12-bit DAC
  • Analog Comparators
  • CAN FD
  • Position Encoder Interface
  • USB
  • Ethernet
  • Tightly Coupled Memory

Motor Control Application Features

SAM D2x

This family is a simple and effective choice when looking for a cost-optimized 32-bit MCU for 6-step, scalar control or basic FOC.

SAM D5x

Are you looking for more MIPS for your FOC application? Offering 120 MHz performance with Floating Point and DSP extensions, the SAM D5x series of MCUs makes a great choice for “motor control and more” type applications.

PIC32MK

Take advantage of high-performance analog with the PIC32MK series of MIPS-based MCUs. They offer one of the industry’s most advanced, integrated analog front-end modules featuring seven individual ADC core engines. When combined in interleaving mode, these ADCs offer up to 25.45 Msps conversions speeds at 12 bits. With their integrated op amps, PIC32MK MCUs offer the performance to drive two complete FOC-type BLDC or PMSM motors.

SAM S70

Satisfy your need for speed with the SAM S70 series of MCUs. Featuring a pair of dual sample-and-hold 12-bit ADC engines, the SAM S70 is a very capable controller for dual-motor applications. Powered by a 300 MHz Arm Cortex-M7 core with up to 64 KB of tightly coupled core memory, this is one blazing fast FOC control machine.

SAM C2x

Offering the rock-solid performance of an Arm Cortex-M0+ core in a true 5V device, the SAM C2x series of MCUs offers enough MIPS for higher control loop frequency FOC of a BLDC or PMSM motor, with options for CAN FD.

SAM E5x
Want “motor control and more” with a little more? The SAM E5x series of MCUs offers all the performance of the SAM D5x series, with options for USB, CAN FD and Ethernet for creating connected motor control applications with a single MCU.
SAM E70

Can you get blindingly fast control loops and industrial connectivity options in one solution? Yes, you can with the SAM E70 series of MCUs. Featuring all the performance features of the SAM S70 series, the SAM E70 adds connectivity options including IEEE-1588 Ethernet and CAN FD. For critical real-time control applications, take advantage of the QSPI interface to add the LAN9252 EtherCAT® slave controller to simplify the development of EtherCAT-based motor control.

Software and Demo Applications

Application code and software examples for our 32-bit devices are maintained through MPLAB® Harmony v3. Use the link below to get more information and to download
MPLAB Harmony v3:

Example Code Includes:

Demo ApplicationDescriptionSupported Plug-In ModuledsPICDEM™ MCHV-3 (DM330023-3)
Development Board Support
dsPICDEM MCLV-2 (DM330021-2)
Development Board Support
pmsm_foc_pll_estimator_pic32_mk_mcmSensorless Field Oriented Control of PMSM using PLL EstimatorPIC32MK MCM Motor Control Plug-In Module (MA320211)NoYes
pmsm_foc_encoder_pic32_mk_mcmSensored Field-Oriented Control of PMSM using Quadrature EncoderPIC32MK MCM Motor Control Plug-In Module (MA320211) YesYes
pmsm_foc_rolo_fw_mtpa_sam_c21Sensorless Field-Oriented Control of PMSM Using Reduced-Order Luenberger Observer with Field Weakening and MTPA CapabilityATSAMC21 Motor Control Plug-In Module (MA320206)NoYes
bldc_bc_hall_sam_c21Block Commutation-Based Control of BLDC Motor Using Hall SensorsATSAMC21 Motor Control Plug-In Module (MA320206)NoYes
pmsm_foc_pll_estimator_sam_e54Sensorless Field-Oriented Control of PMSM Using PLL EstimatorATSAME54 Motor Control Plug-In Module (MA320207)YesYes
pmsm_foc_encoder_sam_e54Sensored Field-Oriented Control of PMSM Using Quadrature EncoderATSAME54 Motor Control Plug-In Module (MA320207)YesYes
pmsm_foc_encoder_position_sam_e54FOC-Based Position Control of PMSM Using Quadrature EncoderATSAME54 Motor Control Plug-In Module (MA320207)YesYes
pmsm_foc_rolo_sam_c21Sensorless Field-Oriented Control of PMSM Using Reduced-Order Luenberger ObserverATSAMC21 Motor Control Plug-In Module (MA320206)YesYes
pmsm_foc_rolo_1shunt_sam_c21Sensorless Field-Oriented Control of PMSM Using Reduced-Order Luenberger Observer Using Single-Shunt Current ConfigurationATSAMC21 Motor Control Plug-In Module (MA320206)NoYes
pmsm_foc_rolo_wm_sam_c21Sensorless Field-Oriented Control of PMSM Using Reduced-Order Luenberger Observer with Windmilling CapabilityATSAMC21 Motor Control Plug-In Module (MA320206)YesYes
acim_vhz_sam_c21Open-Loop V/F Control of AC Induction MotorATSAMC21 Motor Control Plug-In Module (MA320206)YesN/A
pmsm_pfc_foc_pll_estimator_sam_e70PFC and Sensorless Field-Oriented Control of PMSM Using PLL EstimatorATSAME70 Motor Control Plug-In Module (MA320203)YesN/A
pmsm_foc_pll_estimator_sam_e70Sensorless Field-Oriented Control of PMSM Using PLL EstimatorATSAME70 Motor Control Plug-In Module (MA320203)YesYes
pmsm_foc_encoder_sam_e70Sensored Field-Oriented Control of PMSM Using PDECATSAME70 Motor Control Plug-In Module (MA320203)YesYes
pmsm_foc_smo_sam_e70Sensorless Field-Oriented Control of PMSM Using Sliding Mode ObserverATSAME70 Motor Control Plug-In Module (MA320203)NoYes
pmsm_foc_pll_estimator_pic32_mk_mcf (Legacy Devices)Sensorless Field-Oriented Control of PMSM Using PLL EstimatorPIC32MK Motor Control Plug-In Module (MA320024)YesYes
pmsm_foc_encoder_pic32_mk_mcf
(Legacy Devices)
Sensored Field-Oriented Control of PMSM Using Quadrature EncoderPIC32MK Motor Control Plug-In Module (MA320024)YesYes

More information and source code are available directly on the MPLAB Harmony GitHub page. All code is free to modify and use on Microchip MCUs.

There’s No Solution Without Tools

dsPICDEM MCLV Board Photo

The dsPICDEM™ MCLV-2 Development Board is targeted to control a Brushless DC (BLDC) motor or Permanent Magnet Synchronous Motor (PMSM) in sensor or sensorless operation. This flexible and cost-effective board can be configured in different ways for use with our specialized motor control digital signal controllers. The dsPICDEM MCLV-2 Development Board supports the following plug-in modules for our 32-bit MCU families:

ATSAMC21 Motor Control Plug-In Module

ATSAMC21 Motor Control Plug-In Module Buy Now

ATSAME54 Motor Control Plug-In Module

ATSAME54 Motor Control Plug-In Module Buy Now

ATSAME70 Motor Control Plug-In Module

ATSAME70 Motor Control Plug-In Module Buy Now

PIC32MK MCM Motor Control Plug-In Module

PIC32MK MCM Motor Control Plug-In Module Buy Now
 

Design and Simulation Tools

MPLAB® Device Blocks for Simulink® Are Now Free to Download

The MPLAB Device Blocks for Simulink provide a set of user interfaces and Simulink peripheral blocks for the dsPIC30 and dsPIC33 families of DSCs and PIC32MK MCUs. You can create standalone applications from a Simulink discrete time model by adding blocks provided by Microchip. Code for the application is generated, compiled and loaded on a target in a single, one-push-button step. Many examples, in the form of demo models that include a complete BLDC motor control application, are provided with the package.

Simulink

AN2785 – Interleaving ADC’s for maximum speed

AN2520 – Sensorless Field Oriented Control (FOC) for a Permanent Magnet Synchronous Motor (PMSM) Using a PLL Estimator and Equation-based Flux Weakening (FW) Application Note

AN2590 – Sensorless FOC for PMSM using Reduced Order Luenberger Observer

AN2584 – Integrated Power Factor Correction (PFC) and Sensorless Field Oriented Control (FOC) System for Microchip 32-bit Microcontrollers

AN2757 – Sensored (Encoder-based) Field Oriented Control of Three-Phase Permanent Magnet Synchronous Motor (PMSM)