We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

SAM D5x and E5x Microcontrollers

The SAMD5x/E5x series of Arm® Cortex®-M4F based microcontrollers (MCUs) offers a high-performance motor control solution. These devices offer connectivity features for increased application flexibility. They can be interfaced with our LAN9252 2-3-port EtherCAT® controller via the high-speed SPI interface to create embedded industrial designs.

160219-WPD-DIAG-RN4870-71-7x5

Key Features

  • Arm Cortex-M4F based MCU running at 120 MHz with single-precision Floating Point Unit (FPU)
  • Quad Serial Peripheral Interface (QSPI) with Execute-in-Place (XIP) support
  • Support for five low-power modes with class-leading 65 µA/MHz active power performance
  • Up to two Secure Digital Host Controllers (SDHCs) for eMMC/SDIO/SD
  • Up to eight serial communication (SERCOM) ports configurable as UART/USART, ISO 7816, SPI or I2C
  • Full-speed USB with embedded host/device
  • Integrated security features including AES hardware encryption engines, TRNG and SHA-based memory integrity checker
  • Hardware touch support with QTouch® technology Peripheral Touch Controller (PTC) supporting up to 256 channels of capacitive touch
  • Pin compatibility with SAM D2x MCUs available on select packages
  • Packages ranging from 48 to 128 pins

Motor Control Integration

  • Two 24-bit Timer/Counters for Control (TCC/PWM)
  • Two 12-bit, 1 Msps Analog-to-Digital Converters (ADCs) with up to 16 channels each
  • Two analog comparators, each supporting multiple compare functions
  • Two 12-bit, 1 Msps Digital-to-Analog Converters (DACs) for level setting
  • Position decoder supporting Quadrature Encoder Inteface (QEI) and Hall sensor-type inputs
  • Error Correction Code (ECC) available on both Flash and RAM
  • Tightly coupled core memory for increased code execution speed

Timer/Capture for Control (TCC) Modules


You may have noticed a difference between our classic MIPS® technology-based devices and our Arm Cortex core-based SAM MCUs regarding Pulse-Width Modulators (PWMs) and TCCs. They are interchangeable terms, however, TCCs are counted in single instances that include multiple input and output channels.

 

TCCs Support a Multitude of Real-Time Control Extensions:


  • Up to eight compare/capture channels per TCC instance
  • Frequency, single- and dual-slope PWM
  • Input Capture (IC)
  • Waveform extensions
    • Output matrix: CC channels distributed across pins
    • Low- and high-side output with dead-time insertion
    • Waveform swap option
    • Pattern generation
    • Dithering
    • Double-buffered registers
  • Event inputs
    • Two events input for the counter
    • One event input for each CC channel
    • Any internal system event can be selected to trigger actions in TCC (using the Event System)
  • Event outputs
    • Overflow, Compare Match or Capture
    • Can trigger various system actions by using the Event System

Simulation and Modeling Tools


SAM D5x/E5x devices are supported in the open-source Scilab® simulation package, a two-part modeling environment that includes the Scilab main and Xcos system modeler.

Scilab Key Features

  • Mathematics and simulation
  • Data visualization
  • Optimization
  • Statistics
  • Control system design and analysis
  • Signal processing
  • Algorithm development
  • Application deployment

Xcos Key Features

  • Standard palettes and blocks
  • Model building and edition
  • Model customization and Modelica blocks creation
  • Simulation

Development Software and Hardware


MPLAB® Harmony, a flexible, abstracted, fully integrated firmware development platform for PIC32 and SAM MCUs, provides support for peripherals, application demos and motor control applications using the SAM D5x/E5x family of MCUs. It provides easy-to-use software modules targeted for motor control that work together in complete harmony and can be configured to meet your specific requirements. It also includes a set of peripheral libraries, drivers and system services that are easily accessible for your application development. The code development format allows for maximum re-use and reduces your time to market.

We offer the following motor control development boards to simplify your development with SAM D5x/E5x devices. You will also need to purchase the ATSAME54 Motor Control Plug-In Module to add a SAM D5x/E5x device to your design. Demo examples for sensored and sensorless Field Oriented Control (FOC) of a permanent magnet synchronous motor are available within MPLAB Harmony v3.

dsPICDEM™ MCLV-2 Low-Voltage Motor Control Development Board

dsPICDEM MCHV-3 High-Voltage Motor Control Development Board

ATSAME54 Motor Control Plug-In Module

New/Popular SAM E 32-bit MCU Products


Documentation


Title
World's Fastest Embedded Interleaved 12-bit ADC Using PIC32MZ and PIC32MK Families Download
Sensored (Encoder-Based) Field Oriented Control of a Three Phase Permanent Magnet Synchronous Motor (PMSM) Download
Sensorless Field Oriented Control (FOC) for a Permanent Magnet Synchronous Motor (PMSM) Using a PLL Estimator and Equation-based Flux Weakening (FW) Application Note Download
Title
SAM D5x/E5x Family Data Sheet Download
Title
SAM D5x/E5x Family Silicon Errata and Data Sheet Clarification Download
Title
The Difference Between MPLAB Harmony v3 PLIBs and Drivers, and When to Use Them Download