Digital power supplies are becoming more common as developers look for ways to simplify their power-supply design, increase overall efficiency, easily make modifications and meet power-quality standards and regulatory requirements. Digital Switch-Mode Power Supplies (SMPS) meet these complex design requirements and enable system miniaturization in telecom, networking, server, automotive Electric Vehicle (EV) and a variety of other applications.
dsPIC® Digital Signal Controllers (DSCs) are designed to support power flow control of advanced topologies and implementation of adaptive nonlinear algorithms for front-end power factor control converters and isolated DC-DC converters. You can use the same dsPIC DSC to implement power management, system monitoring and protection, and communication functions.
In collaboration with the Efficient Power Conversion (EPC) Corporation, we offer a series of dsPIC33C DSC-based evaluation boards for 1/16th brick, bi-directional, three-level synchronous, LLC 1/8th brick and other DC-to-DC topologies.
The 4SW-BB development board enables rapid prototyping and code development based on dsPIC33 DSCs. It supports an input voltage range of 8 to 18V and delivers a max output power of 20W.
This design supports 350–420 Vdc input and 12V DC output with high-voltage isolation between the primary and the secondary. High efficiency is achieved through Zero Voltage Switching (ZVS) on the half-bridge converter and Zero Current Switching (ZCS) on the synchronous rectifier.
This reference design provides an easy method to evaluate the power and features of SMPS dsPIC33 DSCs in high-density quarter brick DC-DC converters for Intermediate Bus Architectures (IBAs).
This demo application utilizes a dsPIC33C MPT secure DSC or dsPIC33C DSC in conjunction with the TA100 CryptoAutomotive™ security IC to implement the Security Protocol and Data Model (SPDM) specification. This enables a digital power solution that satisfies the security requirements for an OCP-compliant power supply.
Would you like to learn more about the advantages of switching to digital power supplies? Download our Features, Value and Benefits of Digital Control for Power Supplies white paper.
Accelerate the development of your DC-DC converters and power supply designs with the MPLAB PowerSmart Development Suite, a user-friendly design ecosystem that eliminates the need to manually write DSP-specific code for dsPIC33 DSCs.
Legend:
IC = Input Capture, OC = Output Compare, MCCP = Multiple Capture/Compare/PWM, SCCP = Single Capture/Compare/PWM, SMPS PWM = Power Supply Pulse Width Modulation
Live Chat