We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Ethernet Products

Live Chat

Need Help?

Privacy Policy

Flexible Solutions for Ethernet Networks


Add robust and reliable high-speed communication to your embedded design. Ethernet can be used in many communications, consumer, industrial, automotive and other applications that require network connectivity, including remote monitoring of systems, implementing precision industrial motor control and communicating with Internet of Things (IoT) devices. Whatever your networking challenge is, our stand-alone devices as well as microcontrollers (MCUs) and microprocessors (MPUs) with Ethernet support make it easy to implement Ethernet in your applications. We also offer timing solutions to clock our Ethernet products that you can use to achieve higher reliability and lower power consumption in your design and to meet AEC-Q100 requirements in automotive networking applications.

For high-speed Ethernet connectivity, our META-DX1 and META-DX2 families of 1–800 GbE PHYs, as well as the SimpliPHY™ family of 10/100 industrial-grade Fast Ethernet copper PHYs and the SimpliPHY and SynchroPHY™ families of Gigabit Ethernet copper and dual-media PHYs deliver mission-critical connectivity via optical fiber, copper cable or backplanes.

Browse Our Ethernet Portfolio


Ethernet Transceivers (PHYs)

Significantly reduce footprint, power consumption and cost with our high-performance PHYs. We offer 10BASE-T, 10BASE-T1S, 100BASE-TX, 100BASE-T1 and 1000BASE-T PHYs. 

We also offer high-density 100/400/800 GbE PHYs for service provider, enterprise and data center applications.

Ethernet Switches

Reduce your costs while speeding up your development with our portfolio of high-performance, small-footprint, full-featured 3- to 64-port Ethernet switches.

Automotive Ethernet

The automotive industry is moving rapidly toward Ethernet-based In-Vehicle Networks (IVNs). Providing the infrastructure to support the software-defined vehicle, IVNs include zonal control and gateways, high-performance central compute and telematics systems.

Single Pair Ethernet (SPE)

Single Pair Ethernet (SPE) is an Ethernet network implementation that uses a unique physical layer (PHY) transceiver over a single pair of wires. SPE reduces system cost, weight and wiring complexity when compared to traditional Ethernet multi-pair CAT5 cabling.

EtherCAT® Device Controllers

Take communication and connectivity to the next level, reduce system complexity and cost and take advantage of the flexibility to use the MCU of your choice in your embedded industrial designs with our stand-alone EtherCAT device controllers.

Ethernet AVB/TSN Endpoints

Add Audio-Video Bridging/Time-Sensitive Networking (AVB/TSN) to your product without spending time on software development. Our Ethernet AVB/TSN endpoints integrate the necessary protocols to simplify your development.

Ethernet Microcontrollers and Microprocessors

Implement robust Ethernet connectivity for a wide variety of applications with our highly integrated MCUs and MPUs with on-board Ethernet support.

Ethernet Bridges

Shorten your development time with flexible options for implementing Ethernet connectivity to a host processor via USB, High-Speed Inter-Chip (HSIC), Peripheral Component Interconnect (PCI™) or PCI Express® (PCIe®) interfaces.

Ethernet Controllers

Take some complexity and cost out of your design with our Ethernet 10/100 controllers that bring a glue-less connection to most common 16-bit MPUs and MCUs as well as 32-bit MPUs with a 16-bit external bus.

Power Over Ethernet (PoE)

We offer a comprehensive, end-to-end portfolio of PoE solutions comprised of PoE ICs and PoE systems (midspans/injectors and switches). As both a system and chipset supplier, we provide PoE solutions to address your unique business requirements.

PROFINET Technology

With a portfolio of host, switching and endpoint solutions, we can help you implement the PROFINET protocol to accelerate time to market and give you confidence in your design.

Design Resources


Ethernet Software

For developing enterprise, carrier and industrial applications using our VSC series of Ethernet PHYs and Ethernet switches, our feature-rich and standards-based software solutions reduce your costs and speed your time to market. We offer these options:

  • Ethernet switch and PHY Application Programming Interface (API)
  • Switching application software packages including WebStaX, SMBStaX, IStaX and CEServices

Free MicroCHECK Online Design Review Service

MicroCHECK online design review is a personalized and value-added service that will help minimize your design risk and speed up your time to market. Get expert advice and detailed feedback from one of our engineers about  your component selection, schematic and PCB design. Go to our Design Check Services page to find instructions for submitting your MicroCHECK review request.

Ethernet Applications


Automotive Ethernet Products

Automotive

Consumer Ethernet Products

Industrial

Industrial Ethernet Products

Communications

Security and Automation Ethernet Products

Data Centers

Ethernet Videos


Explore The Future of Ethernet – LAN969x Ethernet Switches

Discover the LAN969x family of Ethernet switches, offering flexible, high-performance solutions for Time-Sensitive Networking (TSN) in industrial automation, process control, physical security, and intelligent transportation systems. Perfect for enhancing your network's efficiency and reliability.