We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Trusted Time for Zero Trust Networks

Accurate and Precise Time is a Foundational Element in Zero Trust Networks


Time is central to accurate log files that define the who, what, when and where of all activity in a Zero Trust network.

Time that is accurate, reliable and secure is foundational to Zero Trust networks. Without it, authentication mechanisms will fail, essential log file timestamps will not align, Zero Trust analytics will be unreliable, forensics will be hampered and other network issues will occur.

Not only must the time be correct, but the time server synchronizing other equipment like servers, routers and switches must also be compliant to Zero Trust principles and fit accordingly in a Zero Trust architecture.

As the most secure Trusted Time network devices, SyncServer® time servers are best suited to support Zero Trust initiatives. They ensure the security of time and its sources, as well as comply with the fundamental pillars of Zero Trust, including users, devices, network and analytics.

Application Note on the Dual Role of Trusted Time for Zero Trust Networks


Trusted Time for Data Centers

Trusted Time Versus Internet Time

Trusted Time for Banking/Finance

Featured Network Time Servers


SyncServer S600 Network Time Server

High-Performance, Enhanced Security Network Time Server

  • Ultra-high-bandwidth NTP time server
  • Stratum 1 operation
  • Web-based management with high-security cipher suite
  • TACACS+, RADIUS, LDAP, X.509, secure syslog and more
  • PTP multi-port/profile output option
  • Rubidium atomic clock or OCXO upgrades

SyncServer S650 Time and Frequency Instrument

Accurate, Secure and Flexible Time and Frequency Instrument

  • Modular timing architecture with innovative FlexPort technology
  • Secure, hardened, web-based management
  • IRIG A/B/C37/E/G/NASA/2137/XR3/HaveQuick/PTTI available
  • Superior 10 MHz low phase noise options
  • PTP multi-port/profile output option
  • Rubidium atomic clock or OCXO oscillator upgrades

Live Chat

Need Help?

Privacy Policy