Microchip T10 Xplained Pro kit is an extension board that enables easy evaluation of the Touch library for mutual sensing. The kit demonstrates water tolerance, speed, noise immunity, Boost Mode on 4 touch buttons and a 4 segment slider.
The board supports capacitive mutual sensing in conjunction with:
Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
Microchip T10 Xplained Pro kit is an extension board that enables easy evaluation of the Touch library for mutual sensing. The kit demonstrates water tolerance, speed, noise immunity, Boost Mode on 4 touch buttons and a 4 segment slider.
The board supports capacitive mutual sensing in conjunction with:
To connect to CNANO MCU boards please use either the CNANO Touch adapter board (AC80T88A) or the Curiosity Nano Base for Click boards™ (AC164162).
The T10 supports Boost Mode Capacitive Touch sensing - enabling you to double SNR or cut down your touch scan time by factor 4 - available via selected MCUs.
Please find FW examples projects (with the guidance with adapter board to use) in MCC, Harmony 3 or START).