Designed to thrive in extreme environments, this MCU family provides industrial-level features, robust Wi-Fi connectivity and advanced security. It features a high-performance microcontroller (MCU) with:
We make it easy to get started by providing fully certified modules, a simple development environment and turnkey software examples featuring AWS and Azure cloud connectivity.
Trust&GO makes it easy to build secure, cloud-connected IoT products—no extra hardware or configuration required. With built-in, pre-provisioned security elements, our Trust&GO Wi-Fi modules take the complexity out of authentication and help you launch faster.
Our comprehensive selection of tools and accessible support makes Wi-Fi product development easy. Our resources include:
Bootloaders are used to upgrade firmware on a target device without using an external programmer or debugger. Commonly used with microcontrollers (MCUs), a bootloader contains code that loads and executes an application program. Bootloaders can also perform additional tasks such as validating the code integrity and authenticity.
Live Chat
No problem. Chat with our engineering experts or schedule a call that's convenient for you.
Privacy Policy