Pre-configured secure elements reduce your development time
Built-in credentials eliminate the need to buy expensive certificate chains
Automatic implementation protects credentials throughout production
Whether you're using your own microcontroller (MCU) or need an all-in-one solution, we’ll help you choose the right path and get up and running. Our Trust&GO-ready development boards and out-of-the-box demos let you focus on the code, not configuration.
Once you’ve selected your Wi-Fi product, order the corresponding development board. All boards come with a “C” module that supports Trust&GO.
Each board includes a ready-to-run demo with instructions for connecting to your cloud platform securely using Trust&GO.
Trust&GO is part of our industry-leading Trust Platform. It offers flexible options to secure your design and is one of several security layers built into our wireless devices.
The WINCS02 Add-on Board is easy to set up and connect to the cloud through a SPI-to-Wi-Fi interface. It demonstrates the capability of the WINCS02PC network controller module.
The RNWF02 Add-on Board makes it easy to add Wi-Fi® and link your prototype to the cloud. It is a low-cost board that shows the plug-and-play feature of the RNWF02PC module.
The PIC32WM BW1 Curiosity Board enables rapid prototyping for Wi-Fi and Bluetooth IoT applications with advanced security and expansion options.
This full featured development board supports system level prototyping and makes it easy to create peripheral rich designs with IoT cloud connectivity and voice control.
This board is a full featured development platform that demonstrates the capability of WFI32E03 Wi-Fi® MCU module with 2 MB flash and 640 KB RAM.
Q: Do I need to contact Microchip to provision my Trust&GO modules?
A: No. When you buy the device, it is already provisioned with keys and certificates specific to the use case you selected. Because the keys and certificates are locked inside the device, Trust&GO cannot be altered and is intended to be used as is.
Q: Where can I obtain the public keys and certificates for my Trust&GO device?
A: After your product has shipped, log into your customer account at the e-Commerce website where you purchased it. Once you’re logged in, download the manifest file provided. This file contains all the necessary public keys and certificates. Contact the vendor if you have any trouble finding this file.
Q: I am a distribution partner. How do I enroll in the Trust Platform program?
A: Contact your local Microchip sales office to request assistance with joining the program.
Live Chat