We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV60G68A

PIC32WM BW1 Curiosity Board

Overview

The PIC32WM BW1 Curiosity Board is a full-feature development platform designed for rapid evaluation and prototyping with our PIC32WM-BW1002 wireless MCU modules, featuring integrated Wi-Fi and Bluetooth connectivity. This board showcases the advanced capabilities, interfaces and security features of the PIC32WM-BW1002UC module, making it well-suited to a wide range of wireless applications.

Product Features:

  • Powerful MCU: 64 MHz ARM® Cortex®-M4F core with 1 MB Flash and 128 KB RAM
  • Dual-core architecture: dedicated cores for applications/Bluetooth and Wi-Fi, enabling efficient multitasking
  • Flexible software support: programmable Bluetooth/Application software and pre-programmed Wi-Fi stack
  • Rich peripherals: integrated ADCs, comparators and multiple serial interfaces for versatile connectivity
  • Advanced security: Optional Trust&GO secure element and advanced on-board security engine

Board Highlights:

  • On-board debugging: integrated PICkit™ On-board 4 (PKOB4) debugger for easy programming and debugging
  • 10-pin ARM serial wire debug (SWD) header for external programmer/debugger
  • Expansion options:
  • mikroBUS™ header for MikroElektronika CLICK™ boards 
  • Xplained Pro header for additional extension boards
  • Convenient connectivity: USB Type-C interface for power, programming and debugging

Getting Started: PIC32WM BW1 Curiosity Board Out of the Box Demo

  • PIC32WM-BW1002UC dual-core microcontroller module with Wi-Fi® and Bluetooth®
  • mikroBUS™ socket and XPRO header for add-on and expansion boards
  • On-board programmer/debug circuit
  • One reset switch, one user configurable switch and one user LED controlled by PWM
  • USB or Li-Po battery powered with management and charger
  • PIC32WM BW1 Curiosity Board
  • 2x antennas (external and detachable)
PM-25-107610-250807-WSG-PHOTO-EV60G68A-Angle-1-LTransparent.png PM-25-107610-250807-WSG-PHOTO-EV60G68A-Front-1-Transparent.png PM-25-107610-250807-WSG-PHOTO-EV60G68A-Back1-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PIC32WM-BW1 Wi-Fi and Bluetooth MCU Module Data Sheet Data Sheets PDF | HTML
PIC32WM-BW1 Wi-Fi and Bluetooth MCU Module Errata Errata PDF | HTML

Live Chat

Need Help?

Privacy Policy