Live Chat
Achieve ASIC-like performance across up to 2 million equivalent system gates with the Axcelerator family of FPGAs. Utilizing the AX architecture, Axcelerator devices streamline development through system-level features such as design security, embedded SRAM (with embedded FIFO control logic), PLLs, segmentable clocks, chip-wide highway routing and carry logic.
Reduce design time and cost for wired and mobile e-appliances through the focused combination of features in eX FPGAs. Meet all of your power, speed, package and price requirements by replacing traditional low-density ASIC implementations in flexible single-chip FPGAs, without the long lead times and costly Non-Recurring Engineering (NRE) charges.
Integrate your legacy PLDs into a single, low-cost device using MX FPGAs. This high-volume platform improves system cost and reduces complexity without compromising on cost and time. Featuring very low power consumption and the industry's highest design security, MX FPGAs offer you a reliable, single-chip ASIC alternative.
Design with SX-A devices to generate system-wide savings. They integrate multiple functions into a low-cost, single-chip solution. Providing a combination of ASIC performance, security, and low power, SX-A can balance your design tradeoffs while providing a solution that is highly secure from reverse engineering.
Legacy FPGAs are devices that we no longer recommend for new designs.
You can migrate our legacy FPGA devices to newer devices to for better performance, higher density, lower power consumption and better reliability.
Our programming and debugging tools consist of hardware, software and collateral to help you use the programming and debugging features available in our antifuse FPGAs.
Silicon Sculptor is a programming tool used to program the FPGA before manufacturing the base board.
Silicon Explorer FP is a debugging tool used to debug our antifuse family of FPGAs. It is an alternative solution to the Silicon Explorer product.
Silicon Explorer is legacy and discontinued debugging tool, used to debug antifuse family of FPGAs.
Silicon Sculptor 4 offers increased memory size and faster data processing compared to previous Microchip programmers. With 2 GB of internal memory, Silicon Sculptor 4 allows concurrent programming of large parts without performance degradation and it supports the larger algorithms of planned future parts.
Silicon Sculptor adapter modules are package specific and although they depend on the product family, they are independent of gate count.
Silicon Sculptor 3 is a programmer with four times the memory size and 64 MB of internal memory.
Live Chat