There are several types of medical drug delivery pumps. For example, an infusion pump is a medical device used to deliver fluids into a patient’s body in a controlled manner. There are many different types of infusion pumps, which are used for in a variety of environments and for a variety of purposes. Infusion pumps can deliver fluids in large or small amounts, and may be used to deliver nutrients or medications – such as insulin or other hormones, antibiotics, chemotherapy drugs, and pain relievers.
A relatively new type of medical drug delivery pump is the MEMS piezoelectric micro pump. This type of pump offers an attractive alternative to standard pumps that have traditionally been used in precision controlled drug delivery devices, such as infusion pumps, insulin pumps or nebulizers. MEMS piezoelectric micro pumps offer the benefits of being small, lightweight, low power, low cost, and accurate. Micro pumps are now being used for applications such as transdermal insulin delivery; antithrombogenic blood transportation, injection of glucose for diabetes patients, administration of neurotransmitters to neurons and for chemical/biological sensing.