Support for Isolated Converter Topologies Such as Flyback, Forward, Push-Pull, Half-Bridge and Full-Bridge
We provide a portfolio of DC-DC controllers that support flyback, forward, push-pull, half-bridge and full-bridge isolated converter topologies. These topologies are used to provide electrical isolation between input and output circuits to enhance safety and prevent ground loops.
DC-DC Controllers for Isolated Converter Topologies
Topology: Flyback Converter
A flyback converter uses a transformer to provide isolation and can step up or step down the voltage.
A forward converter is similar to a flyback converter, but it uses a transformer to transfer energy directly to the output during the on-time of the switch.
This tool provides design suggestions for common circuit needs, estimates performance for common modifications, and can export to MPLAB® Mindi™ Analog Simulator for verification.
This simulation tool uses a SIMetrix/SIMPLIS environment to model circuit behavior, reducing design time with software debugging for initial design verification.
Our complimentary MicroCHECK design review service, which offers insight from the initial concept to the final PCB layout, is available to customers who are using our products in their projects.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}