We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

High-Voltage Automotive Linear LDO Voltage Regulators

Linear Low-Dropout (LDO) Regulators for High-Voltage Automotive Applications


We offer several high-voltage LDO regulators for automotive applications. These LDOs feature high operating input voltage ranges (> 45V) and extensive protection capabilities. AEC-Q100 Grade 0 or Grade 1 qualified, these high-performance LDOs are capable of regulating voltages in nearly every automotive application, spanning from switch gear to head units and body electronics.

Featured Products


MCP1792 Automotive LDO

MCP1792

The MCP1792 is a high-voltage Low Dropout (LDO) regulator that can generate 100 mA output current.

  • Excellent power solution for wide input voltage up to 55V with 70V transient
  • AEC-Q100 qualified and PPAP capable; Automotive Grade 0
  • Low quiescent current
  • Stable with cost-effective ceramic capacitors
  • Short circuit current foldback protection
  • Three pins: VIN, VOUT, Ground (GND)
MCP1793

MCP1793

The MCP1793 is a high-voltage Low Dropout (LDO) regulator that can generate 100 mA output current.

  • Excellent power solution for wide input voltage up to 55V with 70V transient
  • AEC-Q100 qualified and PPAP capable; Automotive Grade 0
  • Low quiescent current
  • Stable with cost-effective ceramic capacitors
  • Short circuit current foldback protection
  • Five pins: VIN, VOUT, Ground (GND), Enable (EN), No Connect (NC)

MAQ5281

The MAQ5281 high-performance linear regulator offers a very wide input operating voltage range of up to 120V DC and supplies an output current of up to 25 mA.

  • AEC-Q100 qualified
  • Wide input voltage range: 6V to 120V DC
  • Ultra-low quiescent current: 6 µA (typ.)
  • 25 mA ensured output current
  • Adjustable output voltage from 1.27V to 5.5V
  • Withstands up to +120V DC at the input
  • Stable with ceramic capacitors
  • Ultra-high PSRR > 90 dB

Target Applications


  • Window and wiper operations
  • Seat controls
  • Head unit
  • Body electronics
  • Break-out box
  • Taillights/headlights

Live Chat

Need Help?

Privacy Policy