We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

High-Voltage Automotive Linear LDO Voltage Regulators

Linear Low-Dropout (LDO) Regulators for High-Voltage Automotive Applications


We offer several high-voltage LDO regulators for automotive applications. These LDOs feature high operating input voltage ranges (>45V) and extensive protection capabilities. AEC-Q100 Grade 0 or Grade 1 qualified, these high-performance LDOs are capable of regulating voltages in nearly every automotive application, spanning from switch gear to head units and body electronics.

What Are Applicable Automotive Applications? 

  • Window and wiper operations
  • Seat controls
  • Head unit
  • Body electronics
  • Break out box
  • Taillights/headlights

Battery Voltage Levels Supported

  • 12V
  • 48V

Featured LDO Product


MCP1781

200 mA High-Voltage Automotive LDOQuick Glance:

  • Wide input voltage: 4.3-55V
  • Output Regulated Voltages: 3.3V and 5.0V (see datasheet)
  • Low Quiescent Supply Current: 34 µA typical
  • AEC-Q100 Automotive Qualified, See Product Identification System (Grade 0, PPAP Capable)
  • Extended Operating Temperature Range: -40°C to +150°C
  • Thermal Shutdown Protection: 164°C