We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

CoreRXIODBITALIGN


CoreRXIODBITALIGN is a receive-side training core for IO gearing blocks that aligns incoming serial data to the sampling clock. It solves a common bring-up challenge in high-speed interfaces, where process variation, board effects, and timing drift can shift the data eye and reduce capture margin. The core addresses this by controlling delay in the data path relative to the clock path, allowing the receiver to center sampling within the valid window. Because the training method is generic, it fits designs that need bit alignment independent of the transported protocol or payload format. The core also supports dynamic retraining, which helps maintain reliable operation when feedback indicates changing conditions or noisy timing behavior. Optional hold, restart, and skip controls let designers manage training flow around broader system states such as initialization, debug, or protocol-specific sequencing. Support for MIPI training through low-power signaling extends its use to camera and display style links that need frame-aware alignment start points. This makes the core well suited for receive datapaths in adaptable interface subsystems, especially where robust timing closure and repeatable data capture are critical in embedded, sensor, and high-speed communication designs.

Features and Benefits


  • Training operation
    - Adjusts delay between data and clock paths
    - Sweeps tap delays using feedback status flags
    - Centers bit alignment from clock edges
  • Feedback handling
    - Monitors IOD_EARLY and IOD_LATE indicators
    - Continues training until out-of-range condition
    - Stores eye-monitor feedback for alignment selection
  • Control options
    - Supports skip training control
    - Enables hold training control
    - Provides restart training input
  • Interface support
    - Supports Double Data Rate fabric modes
    - Triggers MIPI training through LP_IN signaling
    - Exposes left and right eye monitor outputs

Licensing Options


Free with any Libero License

Documentation


Title
CoreRxIODBitAlign v2.3 User Guide Download



Live Chat

Need Help?

Privacy Policy