Noise Click is a compact add-on board that allows you to add noise-detecting circuitry to your application. This board features the MCP4921, a 12-bit DAC with an SPI interface from Microchip. The sound this Click board™ receives through an analog microphone. The Noise Click triggers an interrupt when the ambient sound volume reaches the set threshold. The threshold should be configured through a trial and error from a 4096 discrete value to select from. In addition, Noise Click also enables you to monitor the voltage levels from the microphone directly. This Click board™ makes the perfect solution for the development of the application of sound monitoring for alarm systems and environmental monitoring.
Noise Click is supported by a mikroSDK compliant library, which includes functions that simplify software development. This Click board™ comes as a fully tested product, ready to be used on a system equipped with the mikroBUS™ socket.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}