ETH Click is a compact add-on board that manages the communications between the system’s digital processing and an Ethernet interface. This board features the ENC28J60, a stand-alone Ethernet controller with an industry-standard Serial Peripheral Interface (SPI) from Microchip, designed to serve as an Ethernet network interface for any host MCU. The ENC28J60 meets all the IEEE 802.3 specifications and incorporates several packet filtering schemes to limit incoming packets. It also provides an internal DMA module for fast data throughput and hardware-assisted checksum calculation used in various network protocols alongside two LEDs for link and network activity indication. This Click board™ is suitable for industrial automation, home control, security and instrumentation applications, and many more.
ETH Click is fully compatible with the mikroBUS™ socket and can be used on any host system supporting the mikroBUS™ standard. It comes with the mikroSDK open-source libraries, offering unparalleled flexibility for evaluation and customization. What sets this Click board™ apart is the groundbreaking ClickID feature, enabling your host system to seamlessly and automatically detect and identify this add-on board.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}