We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIKROE-2046

WiFi 7 Click

Overview

WiFi 7 Click is a compact add-on board with a wireless combo module. This board features the ATWINC1510-MR210PB, an IEEE 802.11 b/g/n IoT Module from Microchip. The module uses an onboard printed PCB antenna to communicate with other WiFi devices over the 2.4GHz ISM band. It integrates the network IP stack to minimize host MCU requirements. This includes TCP, UDP, DHCP, ARP, HTTP, SSL, and DNS. The antenna supports a single stream (1x1) in 20MHz with a maximum data rate of up to 72.2Mbps. This Click board™ makes the perfect solution for the development of highly integrated, cost-effective applications that require wireless communication, such as IoT devices, industrial wireless control, smart home devices, and more.

Cannot load image!

Live Chat

Need Help?

Privacy Policy