DSA1500 - Low-Power, Low-Jitter CMOS MEMS Oscillators for Automotive Use | Videos
DSA1500 - Low-Power, Low-Jitter CMOS MEMS Oscillators for Automotive Use
Introducing the DSA1500 family of low-power, low-jitter CMOS MEMS oscillators—designed specifically for automotive applications. Featuring all-silicon resonator technology, ±20 ppm frequency stability, a wide voltage range (1.71V–3.63V), and an operating temperature range of –40°C to 125°C, all in a compact size of just 2.0 × 1.6 mm. These AEC-Q100-compliant oscillators are designed for demanding environments. Easily integrate or upgrade your automotive designs with the DSA1500 for reliable, high-performance timing.
https://www.microchip.com/en-us/product/DSA1500
To view this video, please click manage cookies below and accept functional cookies.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}