Public AC, Bidirectional EV Charger System - CES Demo 2024 | Videos
Public AC, Bidirectional EV Charger System - CES Demo 2024
This is a level 2, public AC, bi-directional EV charger for three-phase applications that delivers up to 22 kW of power with on-board Class 1 energy metering and fault detection. It includes a graphical user interface with touch input; Wi-Fi®, Ethernet and LTE communication to the cloud using OCCP 1.6/2.0.1 protocols; Bluetooth® Low Energy communication with a mobile app; and CAN and HomePlug Green PHY power line communication to the vehicle in accordance with the ISO 15118 standard. This complete system will reduce your time to market and simplify your supply chain logistics.
To view this video, please click manage cookies below and accept functional cookies.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}