We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Product Roundup: May 2026

Microchip's Product Roundup features a selection of our latest products, reference designs and software solutions. Explore how these innovative technologies can elevate your next design project.

SP7HPD Hybrid Power Drive Modules

Microchip’s SP7HPD Hybrid Power Drive Modules support actuation and power generation applications up to 80 kW for traditional aerospace, defense and emerging eVTOL applications. Offered in a compact 6-pack configuration with integrated shunt resistor and thermal sensing, the modules are available with either IGBT or SiC MOSFET technology to balance efficiency, power density and design flexibility. Designed for harsh aerospace environments, SP7HPD modules feature lightweight, low-inductance packaging and meet stringent requirements including wide operating temperatures down to –55°C and DO-160 compliance. Optional intDrive™ board configurations are available to further simplify system integration by combining the power stage and gate driver in custom solutions.

MCP16701A PMIC Delivers High-Performance and High-Accuracy for MPU, FPGA and PCI100x Switch Power Solutions

Microchip has introduced the MCP16701A PMIC, an optimally configured solution for PCIe® Gen4 switch applications designed to power the PCI100x family, while also expanding the MCP16701 portfolio to support broader FPGA and MPU requirements. The device integrates eight 1.5A buck converters (which can be paralleled), four 300 mA low-dropout regulators (LDOs), and a controller for external MOSFETs, with pre-set output voltages that align to PCI100x power needs to simplify system design. This high level of integration enables up to 48% board space reduction and reduces component count to less than 60% compared to discrete approaches, all within a compact 8 mm × 8 mm VQFN package suited for space-constrained applications. Together, these capabilities reflect Microchip’s strength in delivering proven, system-level solutions that pair seamlessly with its industrial and Edge AI platforms, helping customers accelerate time to market and reduce design risk; for additional support, Microchip offers the PCI1003 PMIC Power Subsystem Board User Guide.

 

Resources High-res images available through Flickr (feel free to publish): https://flic.kr/s/aHBqjCUxut

May 21, 2026
Tags/Keywords: Monthly Product Roundup

Live Chat

Need Help?

Privacy Policy